text.skipToContent text.skipToNavigation

Sartoclear® P Module

12” and 16” inch Lenticular Modules for production scale processes.

Order Number:  293C8HP12-1DO--V

Availability:  On Request

Sartoclear® P Depth filter Modules are especially designed to serve medium scale and large scale volumes from 100 litre and more in cell harvest and clarification applications. Sartoclear® P Depth Filter Modules are available in 12” (1,8 m²) and 16” (3,6 m²) diameter and come with double O-ring (DO) or flat gasket (FA) adapter for the 6 different filtration grades. The cellulose structure forms a 3-dimensional matrix which serves high dirt holding capacities to collect Cells and Cell debris. The added filters aids like diatomaceous earth and resin binder additionally bind contaminants like host cell proteins, colloids and DNA. The use of small scale Sartoclear® P Caps is recommended to screen for the most optimal filter grade per application. Sartoclear® P depth filter products allow a gentle treatment of host cells and thus minimize the release of contaminants like proteolytic enzymes, lipoproteins, host cell proteins and DNA. Sartoclear® P products are also used for applications like growth medium purification, separation of cryo-precipitants and the removal of particles and lipids from serum and plasma applications.

  • Proven technology with low investment costs
  • Scaleable from small the lab to production
  • Maximised throughput by optimised filter media
  • Safe & easy handling

GradeNominal retention(µm)Thickness(mm)Weight(kg/m²)Ash content(%)Flow rate(L/m²/min.)
C484,10,93201250
C8H44,11,0835700
F4H1,54,11,2645205
F7H1,04,01,4250100
S50,34,01,555070
S90,14,01,644842

Validation

Sartoclear® Depth filter products are validated according to the USP Quality standards for WFI. Detailed information on test methods and specifications can be found in the corresponding validation guide.

Biosafety

All materials of this filter element meet the requirements of USP 26 Biological Reactivity tests <88> for plastics Class VI, (Systemic Injection, Intracutaneous and Implantation tests).

Metal extractables

See corresponding validation guide.

Datasheet

Sartoclear® P Single Layer Depth Filter Modules — Cell Clarification and Contaminant Removal Technologies
en 161.2 kB

Product properties

  • Type
    Depth filter module
  • Grade
    C8HP
  • Pack size
    2
  • Filtration area
    1.8 m²
  • Retention Rate
    4.0 µm
  • Cartridge Height
    304 mm
  • Diameter
    286 mm
  • Material o-ring | seal
    EPDM
  • Application
    Cell harvest
  • Adapter
    DO - Adapter

Technical attributes

  • Sterilization Procedures
    1 cycle of wet autoclaving 121°C at 1 bar (14.59 psi) for 30 min` 1 cycle in-line steam sterilization at 121°C for 60 min
  • Bacterial Endotoxins
    < 0.25 EU/mL
  • Maximum Differential Pressure
    20 °C=== 2 bar; 80 °C=== 1 bar; 121 °C=== 0.2 bar
  • Extractables
    The total amount of extractables is well below the limits established by the current USP unter "Sterile Water for Injection".
  • Structural Compounds
    Polypropylene (PP)
  • Support Layers
    Polypropylene (PP)
  • Filter material
    Cellulosic depth filter media with inorganic filter aids
  • Depth filter material
    C8HP
  • Application
    Cell Harvest

No accessories & consumables found