Skip to content Skip to navigation menu

Paper Chromatography

Chromatography papers are not only ideal for chromatography, but also for routine and repetitive separations, routine analysis of proteins in serum (e.g. human albumin) and several absorption applications like those common in the life sciences and diagnostics. The chromatography papers are made of cotton linters with more than 98 % alpha-cellulose content and < 0.04 % ash content. They are very absorbent and available in different weights, thicknesses and capillary rise.

   

Choose your product

Products (37)

Chromatography Paper / Grade FN 3 / 270 mm × 100 m Reels

$160.00

1 Pieces
Dimensions
270 mm × 100 m
Grade
FN 3
Chromatography Paper / Grade FN 1 / 470 × 580 mm Sheets

$147.00

100 Pieces
Dimensions
470 × 580 mm
Grade
FN 1
Chromatography Paper / Grade FN 7 / 460 × 570 mm Sheets

$138.00

50 Pieces
Dimensions
460 × 570 mm
Grade
FN 7
Chromatography Paper / Grade FN 7a / 460 × 570 mm Sheets

$197.00

50 Pieces
Dimensions
460 × 570 mm
Grade
FN 7a
Chromatography Paper / Grade FN 8 / 580 × 600 mm Sheets

$280.00

50 Pieces
Dimensions
580 × 600 mm
Grade
FN 8