Skip to content Skip to navigation menu

Paper Boards

Paper boards for the filtration of cooking and transformer oils and as base paper for further impregnation with certain reagents. The grades with a wet bursting strength > 30 kPa are identified as wet strengthened and suitable for pressure or vacuum filtration. The paper boards are available as reels, sheets or discs, also with large diameters with a centre hole, as well as special cuts and shapes.

Choose your product

Products (28)

Filter Boards/ Grade C 450 / 580 x 580 mm Sheets

$320.90

Pack Size
100
Dimensions
580 × 580 mm
Filter Boards/ Grade C 350 / 475 x 475 mm Sheets

$187.00

Pack Size
100
Dimensions
475 × 475 mm
Filter Boards/ Grade 157 / 22 x 300 mm Sheets

$48.00

Pack Size
100
Dimensions
22 × 300 mm
Filter Boards/ Grade C 160 / 90 mm Discs
Pack Size
50
Filter Diameter
⌀ 90 mm
Filter Boards/ Grade C 160 / 70 mm Discs

$8.30

Pack Size
50
Filter Diameter
⌀ 70 mm