s
Skip to content Skip to navigation menu

Palletank for Storage

The Palletank for storage are designed for the safe and convenient storage of biopharmaceutical fluids in Flexsafe® I Flexel® 3D Bags. They are available in volumes of 200 L and 500 L to be used respectively with 100 L | 200 L and 500 L Flexsafe® I Flexel® 3D bags.

Palletank for Storage, 200 L, Stackable Up to 3 units, 25 kg, 805 × 607 × 969 mm

The Palletank for storage are designed for the safe and convenient storage of biopharmaceutical fluids in Flexsafe® I Flexel® 3D Bags. They are available in volumes of 200 L and 500 L to be used respectively with 100 L | 200 L and 500 L Flexsafe® I Flexel® 3D bags.

Show more

Palletank for Storage, 500 L, Stackable Up to 2 units, 79 kg, 1,215 × 805 × 1,086 mm

The Palletank for storage are designed for the safe and convenient storage of biopharmaceutical fluids in Flexsafe® I Flexel® 3D Bags. They are available in volumes of 200 L and 500 L to be used respectively with 100 L | 200 L and 500 L Flexsafe® I Flexel® 3D bags.

Show more

Palletank for Storage, 200 L, Stackable Up to 3 units, 48.4 kg, 789 × 592 × 915 mm

The Palletank for storage are designed for the safe and convenient storage of biopharmaceutical fluids in Flexsafe® I Flexel® 3D Bags. They are available in volumes of 200 L and 500 L to be used respectively with 100 L | 200 L and 500 L Flexsafe® I Flexel® 3D bags.

Show more

Palletank for Storage, 200 L, not stackable, 35 kg, 789 × 592 × 915 mm

The Palletank for storage are designed for the safe and convenient storage of biopharmaceutical fluids in Flexsafe® I Flexel® 3D Bags. They are available in volumes of 200 L and 500 L to be used respectively with 100 L | 200 L and 500 L Flexsafe® I Flexel® 3D bags.

Show more

Palletank for Storage, 500 L, Stackable Up to 2 units, 87.5 kg, 1,192 × 792 × 1,060 mm

The Palletank for storage are designed for the safe and convenient storage of biopharmaceutical fluids in Flexsafe® I Flexel® 3D Bags. They are available in volumes of 200 L and 500 L to be used respectively with 100 L | 200 L and 500 L Flexsafe® I Flexel® 3D bags.

Show more

  • 1(current)
  • 2

The stainless steel Palletank for storage are designed for the safe and convenient storage of biopharmaceutical fluids in Flexsafe® I Flexel® 3D Bags. The perfect fit, form and function combination with the bag geometry, flexibility and functionality provides the most secure and convenient single-use solution for your storage needs for all your process steps. They are available in volumes of 200 L and 500 L to be used respectively with 100 L | 200 L and 500 L Flexsafe® I Flexel® 3D bags.

The stackable Palletank for storage enables end users to minimize cleanroom footprint or optimize the utilization of the available clean room area.

The Plastic Palletank for storage provide a cost-effective containment solution for the storage of biopharmaceutical fluids in Flexsafe® I Flexel® 3D Bags. Their flat, smooth surfaces and rounded corners facilitate cleaning and sanitization for clean room operations. The Plastic Palletank are foldable for minimal storage space when empty. They are also stackable for optimal floor space utilization when filled with biopharmaceutical solutions.

Datasheet

Palletank® for storage
en 325.8 kB