Skip to content Skip to navigation menu

Palletank for In Process Fluid Handling

Palletank for In Process Fluid Handling are specifically developed for users who wish to leave the containers in close proximity to process equipment. It is available from 100L up-to 3,000L.

Choose your product (7)

Palletank In-Process Fluid Handling, 2,500 L, not stackable, 400 kg
Palletank In-Process Fluid Handling, 2,500 L, not stackable, 400 kg

Palletank for In Process Fluid Handling are specifically developed for users who wish to leave the containers in close proximity to process equipment. It is available from 100L up-to 3,000L.

Item no.:   FXC109799
Palletank In-Process Fluid Handling, 1,000 L, Stackable Up to 2 units, 144.2 kg
Palletank In-Process Fluid Handling, 1,000 L, Stackable Up to 2 units, 144.2 kg

Palletank for In Process Fluid Handling are specifically developed for users who wish to leave the containers in close proximity to process equipment. It is available from 100L up-to 3,000L.

Item no.:   FXC106223
Palletank In-Process Fluid Handling, 500 L, Stackable Up to 3 units, 111 kg
Palletank In-Process Fluid Handling, 500 L, Stackable Up to 3 units, 111 kg

Palletank for In Process Fluid Handling are specifically developed for users who wish to leave the containers in close proximity to process equipment. It is available from 100L up-to 3,000L.

Item no.:   FXC106235
Palletank In-Process Fluid Handling, 3,000 L, not stackable, 450 kg
Palletank In-Process Fluid Handling, 3,000 L, not stackable, 450 kg

Palletank for In Process Fluid Handling are specifically developed for users who wish to leave the containers in close proximity to process equipment. It is available from 100L up-to 3,000L.

Item no.:   FXC109764
Palletank In-Process Fluid Handling, 2,000 L, not stackable, 350 kg
Palletank In-Process Fluid Handling, 2,000 L, not stackable, 350 kg

Palletank for In Process Fluid Handling are specifically developed for users who wish to leave the containers in close proximity to process equipment. It is available from 100L up-to 3,000L.

Item no.:   FXC109798

The double hinged front doors of the Palletank for In Process Fluid Handling allow bag replacement, installation and manipulation whilst Palletank are stacked up in the process area (up to 1000 L) thus enabling continuous processing without movement of the containers. As a result a forklift is not routinely required in the manufacturing area. A specially designed dolly up-to 1000 L (accessory) facilitates the convenient movement of material throughout the facility.

The unique lifting system for large volume tanks provides optimal 1bag unfolding and filling. A specially designed bottom gate allows safe passage of large bore tubing, 1,5” tri clamps, QC bags and filters. The front and side bin access additionally eases the bag deployment in the container when filling.

Datasheet

Palletank for in-process fluid handling
en 270.8 kB
Flexel® 3D Bags for Palletank
Flexel® 3D Bags for Palletank

Flexel® 3D bags are designed for processing and storage of large volumes of biopharmaceuticals in Sartorius Stedim Biotech’s proven Palletank containers. Typical applications are storage of sterile buffersand media, bulk harvesting, collection of fractions or samples and product pooling. Flexel® 3D Bags are available in a choice of 50 L to 3,000 L.

Customers Also Purchased

BioWelder® Total Containment

BioWelder® Total Containment

Learn More