High Resolution - OEM Weigh Cell, WZA25-NC

Capacity: 20 g

Readability: 10 µg

Preload: 5 g

The High Resolution system as well the electronic are designed for high-precision industrial applications.

Item No.: 
WZA25-NC
Availability: 
Piece
1

*Custom/bulk order quotes are provided within 24 hours of request.

The weigh cell consist of two parts:

  • A monolithic weighing system in stainless steel IP44 housing
  • Improved balance IP68
  • Aluminium electronic box, all connection via the front
  • Force compensation technology weighing system with a resolution of 0.01 mg
  • Internal calibration weight by external control for easy checks in automated environments
  • Excellent weighing technology bundled with easy adaptation
  • Adjustable load receptor with overload protection and lift-off protection
  • Interconnection on electronic front panel
  • LED´s to control power and data transfer
  • Fast warm-up by separation of weighing system and electronics

Datasheet

User Manual

Features

  • Repeatability
    ≤± 0.02 mg  
  • Scale Interval
    0.01 mg  

Operating Conditions

  • Maximum Weighing Capacity
    20 g  
  • Preload
    5 g  

Product Information

  • Pack Size
    1  
  • Liquid-crystal display
    Item no.
    YAC01ED

    $403.00

    Liquid-crystal display

  • Digital module pcb (needs to be prog.)

  • Power initially plate
    Item no.
    69W00150

  • Power socket
    Item no.
    69W00152

  • Data output PCB
    Item no.
    69W00148

  • System-PCB (needs to be programed)