Vivaspin® Turbo 15 Centrifugal Concentrator Regenerated Cellulose, 12 pc

Top Features

  • Fastest sample concentration with maximum target molecule recoveries
  • Simplest, pipette-friendly retentate retrieval  
  • Highest chemical and temperature resistance  

Popular Applications

  • Concentration  
  • Desalting  
  • Buffer exchange 

Price (USD):
$188.00
Item No.: 
VS15TR01
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

Vivaspin® Turbo centrifugal concentrators are disposable ultrafiltration units for the concentration of most macromolecules – including proteins, viruses, nucleic acids and nanoparticles – thanks to the broad range of molecular weight cut-offs (MWCO) and unique choice between polyethersulfone (PES) and regenerated cellulose (RC) membranes.

Ultimate Speed, Seamless Recovery

Vivaspin® Turbo 15 RC is recommended for concentration or diafiltration of initial sample volumes up to 15 mL. The highly optimized design with twin vertical membranes brings ultrafast speeds to your ultrafiltration processes. Furthermore, the low adsorbing regenerated cellulose (RC) membranes and smooth transition between filter and housing ensure maximum target molecule recoveries every time.

Collect Every Last Drop

The unique, low-volume angular dead stop in Vivaspin® Turbo prevents concentration to dryness while ensuring the highest concentration factors possible in a single device. Retentate retrieval is convenient too, using standard pipette tips.

Engineered for Your Application

The specially selected polymers and membranes offer increased chemical, pH and temperature resistance, enabling Vivaspin® Turbo to meet the needs of niche and novel applications for small-scale ultrafiltration.

Applications

  • Application
    • Concentration  
    • Diafiltration  
    • Desalting  
    • Buffer Exchange  
    • Ultrafiltration  
  • Application Area
    • Biologics development  
    • Environmental sample prep  
    • Formulation development  
    • Life science research  
    • Nanotechnology research  
    • Structural biology  
    • Vaccine development  
  • Industry
    Pharma / Biotech  
  • Intended Use
    Research Use Only (RUO)  
  • Market
    • BioPharma  
    • Research  
    • Environmental  

Compliance Information

  • Animal Components
    No  
  • Certification
    ISO 9001  

Dimensions

  • Membrane Area
    8.6 cm²  
  • Overall Length
    118 mm  

General Specifications

  • Maximum G-force Angle Rotor
    6,000 g  
  • Maximum G-force Swing-out Rotor
    4,000 g  

Materials of Construction

  • Concentrator Body/Sleeve
    Styrene Butadiene Copolymer (SBC)  
  • Concentrator Cap
    Polypropylene (PP)  
  • Filtrate Vessel
    Polypropylene (PP)  
  • Membrane Material
    Regenerated Cellulose (RC)  

Physicochemical Information

  • MWCO
    10 kDa  

Product Information

  • Brand
    Vivaspin® Turbo  
  • Device Type
    Centrifugal  
  • Pack Size
    12  
  • Sample Type
    • Macromolecule  
    • Protein  
    • Peptide  
    • Nanoparticles  
    • Virus  
    • VLP  
    • Viral Vector  
    • Exosome  
    • LNP  
    • Nucleic Acid  

Volume

  • Dead Stop Volume
    120 - 140 µL  
  • Hold-up Volume
    28 µL  
  • Maximum Capacity, Fixed Angle Rotor
    11 mL  
  • Maximum Capacity, Swing Bucket Rotor
    15 mL  
  • Minimum Recirculation Volume
    N/A  
  • Volume Range
    4 – 15 mL