The Virus Counter platform, which includes the instrument, software and reagents, is purpose-build to enumerate viruses directly and with high speed and precision. The platform features multiple detection systems, the versatile Virotag® DY reagent and the antibody-based Virotag® AB product lines. All reagents use a simple, no wash workflow to stain virus samples, offering the right solution for individual quantification needs. The Virus Counter platform enables users to quantify their virus samples in near real time. This allows users to precisely determine optimal harvesting times, validate processing steps, and define final formulations with speed and confidence.
Dimensions
-
Dimensions WxDxH43.2 × 51.9 × 27.9 cm
Power Requirements
-
Power Requirements100 – 240 VAC, 50 – 60 Hz
Product Information
-
BrandVirus Counter
The Virotag® DY ENV dye can be used to stain all enveloped viruses for quantification with the Virus Counter® Platform.This reagent kit allows for staining and measurement of 50 samples.
The Virotag® INVA reagent specifically detects Influenza A seasonal flu virus (human influenza virus A of H1 and H3 serotypes). This reagent is used to quantify seasonal influenza A viruses rapidly and precisely using the Virus Counter® Platform. This reagent kit allows for staining and measurement of 200 samples.
The Virotag® AAV2-3 reagent is used to rapidly and precisely quantify adeno-associated viruses serotypes 2 and 3 with the Virus Counter® Platform. This reagent kit allows for staining and measurement of 100 samples.
The Virotag® AAV2-3 reagent is used to rapidly and precisely quantify adeno-associated viruses serotypes 2 and 3 with the Virus Counter® Platform. This reagent kit allows for staining and measurement of 50 samples.
The Virotag® VSVG reagent can be used to rapidly and precisely quantify viruses that display the VSV-G protein using the Virus Counter® Platform. This reagent is compatible pseudotyped Lentivirus and Baculovirus. This reagent kit allows for staining and measurement of 200 samples.
The Virotag® VSVG reagent can be used to rapidly and precisely quantify viruses that display the VSV-G protein using the Virus Counter® Platform. This reagent is compatible pseudotyped Lentivirus and Baculovirus. This reagent kit allows for staining and measurement of 50 samples.
The Virotag® DY ENV dye can be used to stain all enveloped viruses for quantification with the Virus Counter® Platform.This reagent kit allows for staining and measurement of 100 samples.
The Virotag® BCVB reagent is used to rapidly and precisely quantify budded Baculovirus with the Virus Counter Platform. This reagent kit allows for staining and measurement of 50 samples.
The Virotag® AAV2-3 reagent is used to rapidly and precisely quantify adeno-associated viruses serotypes 2 and 3 with the Virus Counter® Platform. This reagent kit allows for staining and measurement of 200 samples.
The Virotag® INVA reagent specifically detects Influenza A seasonal flu virus (human influenza virus A of H1 and H3 serotypes). This reagent is used to quantify seasonal influenza A viruses rapidly and precisely using the Virus Counter® Platform. This reagent kit allows for staining and measurement of 50 samples.
The Virotag® BCVB reagent is used to rapidly and precisely quantify budded Baculovirus with the Virus Counter Platform. This reagent kit allows for staining and measurement of 100 samples.
The Virotag® DY ENV dye can be used to stain all enveloped viruses for quantification with the Virus Counter® Platform. This reagent kit allows for staining and measurement of 200 samples.
The Virotag® INVB reagent specifically detects Influenza B seasonal flu viruses (human influenza virus B of the Yamagata and Victoria strains). This reagent is used to quantify seasonal influenza B viruses rapidly and precisely using the Virus Counter® Platform. This reagent kit allows for staining and measurement of 200 samples.
The Virotag® INVA reagent specifically detects Influenza A seasonal flu virus (human influenza virus A of H1 and H3 serotypes). This reagent is used to quantify seasonal influenza A viruses rapidly and precisely using the Virus Counter® Platform. This reagent kit allows for staining and measurement of 100 samples.
The Virotag® VSVG reagent can be used to rapidly and precisely quantify viruses that display the VSV-G protein using the Virus Counter® Platform. This reagent is compatible pseudotyped Lentivirus and Baculovirus. This reagent kit allows for staining and measurement of 100 samples.
The Virotag® INVB reagent specifically detects Influenza B seasonal flu viruses (human influenza virus B of the Yamagata and Victoria strains). This reagent is used to quantify seasonal influenza B viruses rapidly and precisely using the Virus Counter® Platform. This reagent kit allows for staining and measurement of 50 samples.
The Virotag® BCVB reagent is used to rapidly and precisely quantify budded Baculovirus with the Virus Counter® Platform. This reagent kit allows for staining and measurement of 200 samples.
The Virotag® INVB reagent specifically detects Influenza B seasonal flu viruses (human influenza virus B of the Yamagata and Victoria strains). This reagent is used to quantify seasonal influenza B viruses rapidly and precisely using the Virus Counter® Platform. This reagent kit allows for staining and measurement of 100 samples.