iQue® Mouse Antibody Internalization Reagent
The iQue® Antibody Internalization is designed to measure internalization of a large number of antibodies in 96- and 384-well plate formats using 20 µL of cells and antibody.
Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.
- Price (USD):
- $116.00
- Item No.:
- 90566
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your iQue® Reagents and Kits
Key Benefits
- No wash protocol- fast, easy antibody-labeling method optimal for screening antibody internalization
- High throughput evaluation of antibody internalization- Assay designed to measure internalization of a large number of antibodies in 96- and 384-well plate formats using 20 µL of cells and antibody.
- Cell viability can also be measured by multiplexing iQue® Cell Membrane Integrity Dye to assess general cell health and antibody function.
- Cell specificity can be characterized by multiplexing Intellicyt® Encoding dyes (cell lines) or directly conjugated fluorescent antibodies (cells).
- The Qbeads® Assay can also be multiplexed to perform more detailed antibody assessments on the sample, such as cytokine release.
- Available in Human and Mouse formats
Applications
-
ApplicationAntibody Characterization
-
Research AreaAntibody Discovery
Biological Information
-
TargetMouse
Features
-
Device/Instrument Compatibility
-
iQue® Screener
-
iQue® Screener PLUS
- iQue®3
-
iQue® Screener
General Specifications
-
Laser ConfigurationBlue-Red
-
Reagents and Kits TypeAntibody Internalization (Mouse)
Product Information
-
BrandiQue®
-
Pack Size1 X 96 wells