Sterility Testing Consumables

The Sterisart® NF System is a completely closed system for the sterility testing of pharmaceutical products. It is based on the membrane filter method, however it eliminates the procedure of manipulating the filters. By this means the main risk of a secondary contamination and false positive results is eliminated.

See more Products below

*Custom/bulk order quotes are provided within 24 hours of request.

Choose your product

Products (14)

  • Sterisart® system, with septum, for liquids in closed, small volume containers
    Pieces
    10
    Item no.
    16476--------GSD
    Filter Material
    Regenerated Cellulose (RC)
    Pore Size
    0.45 µm
    Sterilization Method
    Gamma irradiation

    $581.00

  • Sterisart® one-connector system for liquids in containers with a luer connector
    Pieces
    10
    Item no.
    16468--------GBD
    Filter Material
    Regenerated Cellulose (RC)
    Pore Size
    0.45 µm
    Sterilization Method
    Gamma irradiation

    $538.00

  • Sterisart CA w. Septum- for LVP (closed)
    Item no.
    16466-----CA-GSD
    Filter Material
    Cellulose Acetate (CA)
    Pore Size
    0.45 µm

    $524.00

  • Sterisart® two-connector system for liquids in containers with a luer connector
    Pieces
    10
    Item no.
    16478--------GBD
    Filter Material
    Regenerated Cellulose (RC)
    Pore Size
    0.45 µm
    Sterilization Method
    Gamma irradiation

    $538.00

  • Sterisart® Transfer-Kit for liquids
    Pieces
    10
    Item no.
    16472--------GBD
    Filter Material
    N/A
    Pore Size
    N/A
    Sterilization Method
    Gamma irradiation

    $261.00

  • Sterisart® system, for pre-filled syringes
    Pieces
    10
    Item no.
    16469--------GBD
    Filter Material
    Regenerated Cellulose (RC)
    Pore Size
    0.45 µm
    Sterilization Method
    Gamma irradiation

    $538.00

  • Sterisart® system for liquids in plastic containers with blow-fill seals
    Pieces
    10
    Item no.
    16477--------GBD
    Filter Material
    Regenerated Cellulose (RC)
    Pore Size
    0.45 µm
    Sterilization Method
    Gamma irradiation

    $538.00

  • Sterisart® system, with septum, for pre-filled syringes
    Pieces
    10
    Item no.
    16469--------GSD
    Filter Material
    Regenerated Cellulose (RC)
    Pore Size
    0.45 µm
    Sterilization Method
    Gamma irradiation

    $581.00

  • Sterisart® system for liquids in closed, small volume containers
    Pieces
    10
    Item no.
    16476--------GBD
    Filter Material
    Regenerated Cellulose (RC)
    Pore Size
    0.45 µm
    Sterilization Method
    Gamma irradiation

    $538.00

  • Sterisart® system, with septum, for soluble lyophilisates in closed containers
    Pieces
    10
    Item no.
    16475--------GSD
    Filter Material
    Regenerated Cellulose (RC)
    Pore Size
    0.45 µm
    Sterilization Method
    Gamma irradiation

    $581.00

  • Sterisart® system for soluble lyophilisates in closed containers
    Pieces
    10
    Item no.
    16475--------GBD
    Filter Material
    Regenerated Cellulose (RC)
    Pore Size
    0.45 µm
    Sterilization Method
    Gamma irradiation

    $544.00

  • Sterisart® System for Liquids in Open Containers
  • Sterisart® System for Liquids in Closed, Large Volume Containers
  • Sterisart® system for the dilution of liquids and poorly soluble lyophilisates in closed containers
    Pieces
    10
    Item no.
    16470--------GBD
    Filter Material
    N/A
    Pore Size
    0.45 µm
    Sterilization Method
    Gamma irradiation

    $229.00

    • Unique Septum Version for aspetic sampling
    • High retention of microbes
    • Low adsorption
    • High mechanical stability
    • Sharp Metal needle for easy penetration
    • Pre-installed color-coded tube clamps
    • Easy-to-read graduated marks
    • User-friendly (several practical adapters available)
    • Product-/lot number identification
    • Huge variety of adapters and more than 20 different unit types
    • Gas-impermeable packaging for protection against sterilants

    The Sterisart® NF System is a completely closed system for the sterility testing of pharmaceutical products. It is based on the membrane filter method, however it eliminates the procedure of manipulating the filters. By this means the main risk of a secondary contamination and false positive results is eliminated. The Sterisart® NF System is a completely disposable technology based on the membrane filtration method, for the sterility testing of pharmaceutical products. By providing more than 20 different types of units, technicians can selectively choose which adapter or system best fits their application. The Sterisart® Universal Pump transfers the sample into the filtration units. After rinsing, the filtration units are then filled with culture media and used for incubation of the filters without any contact to the environment. After 14 days of incubation, a visible result is available (turbidity | no turbidity).The unique Sterisart® Septum version makes aseptic sampling easy, during or after incubation which is required for dilution or rapid detection, or for the supplement of additives for inactivation of antibiotics (penicillinase).

    The Sterisart® NF System is available with different types of adapters i.e. for powders, medical devices (bags), pre-filled-syringes open and closed systems. Depending on the application, Ethyleneoxide (EO) and Gamma irradiated Systems are available. The latter have been specially developed to enable the transfer into clean rooms and Isolators thanks to their packaging.

    Besides the hardware and the ready to use disposables, Sartorius offers a full service concept for the complete Sterility Solution, consisting of Qualification documents (IQ/OQ) and support, Validation Service and (preventive) maintenance service for the pump.

    Product Information

    • Brand
      Sterisart®  
  • Sterisart® Universal Pump

    $19,940.00

    Use the Sterisart® Universal Pump for sample and media transfer into Sterisart® NF systems for sterility tests. The peristaltic pump can be used in clean rooms, integrated into clean benches or installed in the working surface of isolators and RABS. The sterility test system features a compact design with a space-saving footprint - a great benefit for most clean room benchtops and isolators.

    Top Features of the Sterisart® Universal Pump:

    • Pioneering closed pump chassis design
    • Integrated barcode scanner
    • Effortlessly detachable components to facilitate easy cleaning
    • Robust & durable: Rugged stainless-steel body that is compatible with all commonly used sterilants and fully VHP resistant
    • Open-design: compatible with other filtration devices on the market

    Popular Applications for the Sterisart® Universal Pump:

    • Sterility testing of sterile pharmaceuticals and medical devices
    • Sterility testing of cell culture media

  • Minisart® Syringe Filter, Polytetrafluorethylene (PTFE), Pore Size 0.2 µm, Ethylene Oxide, Female Luer Lock, Needle (38 × 1.7 mm), Pack Size 50

    $287.00

    Minisart® Air with chemically inert hydrophobic PTFE is suitable for venting as well as filtration of gases and oils with a pH of 3 - 12. Type 16596HNK with a pore size of 0.2 µm can be used for sterile filtration. It has an outlet with needle. Version HNK is individually packed and sterilized by ethylene oxide (EO).