Sartoclear® Depth Filter Cell Clarification and Contaminant Removal Technologies
Choose your product
Products (5)
Various device formats are available to serve you from first the steps, throughout clinical phases and up to large scale manufacturing while always keeping the same filter material.Applications:Mammalian cell culture harvestsMicrobial lysatesRemoval of precipitates from sera and plasmaParticle and colloid removal from process intermediatesMedia Filtration
Grade | Description | Application examples1 |
DL90 | Very coarse primary grade on top of a coarse secondary filter for filtrations with high solid concentrations | Primary clarification of mammalian cell cultures, insect cell cultures, microbial fermentations, vaccines |
DL75 | Pure cellulose pre-filter combined with a coarse secondary filter | Primary clarification of mammalian cell cultures, insect cell cultures, microbial fermentations, vaccines |
DL60 | Coarse primary grade with a secondary fine filtration grade for lower to moderate solid concentrations | Post-perfusion bioreactors, vaccines |
DL20 | Fine filtration grade combined with a standard bioburden reduction grade for the removal of particles | Post centrifuge mammalian cell cultures, post primary depth filtration, process precipitates |
DL10 | Fine filtration grade followed by an very tight secondary filter for the removal of high concentrations of small particles | Post centrifuge microbial (e.g. E. coli) lysates, post primary depth filtration step, process precipitates |
1 The listed examples are indicative and need to be confirmed by small scale tests |
Prevents excessive pressure during compressed air draining of the filter cassettes.
For easy cleaning of spilled fluids
Filter Holders are hydraulic clamping systems especially designed for the use of modular Sartoclear® Depth Filter cassettes and Sartobind® membrane chromatography cassettes. The holders are available in three standard formats for pilot scale and commercial manufacturing.
Filter Holders are hydraulic clamping systems especially designed for the use of modular Sartoclear® Depth Filter cassettes and Sartobind® membrane chromatography cassettes. The holders are available in three standard formats for pilot scale and commercial manufacturing.
Filter Holders are hydraulic clamping systems especially designed for the use of modular Sartoclear® Depth Filter cassettes and Sartobind® membrane chromatography cassettes. The holders are available in three standard formats for pilot scale and commercial manufacturing.
For serial or parallel filtration on one layer
For easy cleaning of spilled fluids
Sartopore® 2 is the industry standard of high-performance polyethersulfone (PES) liquid filters. A broad variety of different pore size combinations ensures highly economic and safe filtration performance. From single-layer high flow solutions to specific Mycoplasma retentive filters, Sartopore®2 perfectly adapts to your specific process needs.