Vacuum Laboratory Pumps

Maintenance-friendly and performant pumps for smooth and reliable filtration. A complete product range for one to 6-branch filtration systems. Sartorius pumps use state of the art technology making robustness one of their best features. Whether you would like to use a vacuum flask or prefer a flask-free solution (Microsart® e.jet), Sartorius pumps will answer all your needs and help you save space without compromising on performance.

See more Products below

*Custom/bulk order quotes are provided within 24 hours of request.

Choose your product

Products (6)

  • Microsart mini.vac, 115 V | 60 Hz
    Piece
    1
    Item no.
    16694-1-60-06
    Type of Pump
    Vacuum Pump
    Maximum Vacuum
    100 mbar
    Flow Rate
    6 L/min

    $724.00

  • Water jet pump, with G ¾" female thread
    Piece
    1
    Item no.
    16611
    Type of Pump
    Water Jet Pump
    Maximum Vacuum
    Variable
    Flow Rate
    Variable

    $197.00

  • Microsart maxi.vac, 115 V | 60 Hz
    Piece
    1
    Item no.
    16694-1-60-22
    Type of Pump
    Vacuum Pump
    Maximum Vacuum
    100 mbar
    Flow Rate
    22 L/min

    $1,540.00

  • Manual vacuum pump with manometer
    Piece
    1
    Item no.
    16673
    Type of Pump
    Hand-Operated Vacuum Pump
    Maximum Vacuum
    Variable
    Flow Rate
    Variable

    $279.00

  • Power supply for Microsart® e.jet Pump
  • Microsart® e.jet Laboratory Liquid Transfer Pump
  • The Microsart® e.jet vacuum laboratory pump is designed to create sufficient vacuum for filtration and unlike traditional vacuum pumps, it allows simultaneous transfer of the filtered liquid to waste. The Microsart® e.jet Transfer Pump is ideal for sample filtration in Microbiology achieving a trans membrane pressure below 700 mbar in compliance with ISO 8199 (Water quality - General guidance on the enumeration of micro-organisms by culture). Constant flow rates and a defined maximum vacuum guarantee smooth and reliable filtration. The Microsart® e.jet Transfer Pump greatly reduces operating complexity and is an ideal accessory for 3-branch and 1-branch manifolds. The Microsart® e.jet is designed to pump both gas and liquids, meaning no loss of efficiency or malfunctions from water drawn into the pump head.

    The vacuum pump series Microsart® maxi.vac and Microsart® mini.vac provide up to date technology for daily use in the Microbiology laboratory environment. They are electric neoprene membrane pumps and therefore oil- and maintenance-free with a low noise level. The vacuum produced by these pumps is controlled and can be easily adjusted to your specifications. Thus sensitive cells (e.g. bacteria) are concentrated on the surface of a membrane filter under better conditions, which results in decreased mortality of the cells, higher recovery rates and shorter incubation times.