Polycarbonate Track-Etched Membrane Filters

The white and hydrophilic polycarbonate track-etched membrane filters are manufactured from high grade polycarbonate film using track-etched technology.

See more Products below

*Custom/bulk order quotes are provided within 24 hours of request.

Choose your product

Products (11)

  • Polycarbonate Track-Etched Membrane Filters / 0.4 µm / 25 mm Discs
    Pieces
    100
    Item no.
    23006--25------N
    Pore Size
    0.4 µm
    Pore Density (cm²)
    1.50E+8
    Membrane Thickness
    25 µm
    Filter Diameter
    ⌀ 25 mm

    $141.00

  • Polycarbonate Track-Etched Membrane Filters / 0.2 µm / 47 mm Discs
    Pieces
    100
    Item no.
    23007--47------N
    Pore Size
    0.2 µm
    Pore Density (cm²)
    5.00E+8
    Membrane Thickness
    25 µm
    Filter Diameter
    ⌀ 47 mm

    $204.00

  • Polycarbonate Track-Etched Membrane Filters / 0.2 µm / 25 mm Discs
    Pieces
    100
    Item no.
    23007--25------N
    Pore Size
    0.2 µm
    Pore Density (cm²)
    5.00E+8
    Membrane Thickness
    25 µm
    Filter Diameter
    ⌀ 25 mm

    $141.00

  • Polycarbonate Track-Etched Membrane Filters / 0.4 µm / 47 mm Discs
    Pieces
    100
    Item no.
    23006--47------N
    Pore Size
    0.4 µm
    Pore Density (cm²)
    1.50E+8
    Membrane Thickness
    25 µm
    Filter Diameter
    ⌀ 47 mm

    $206.00

  • Polycarbonate Track-Etched Membrane Filters / 0.4 µm / 76 mm Discs
    Item no.
    23006--76------K
    Pore Size
    0.4 µm
    Pore Density (cm²)
    1.50E+8
    Membrane Thickness
    25 µm
    Filter Diameter
    ⌀ 76 mm

    $173.00

  • Polycarbonate Track-Etched Membrane Filters / 0.8 µm / 25 mm Discs
    Pieces
    100
    Item no.
    23004--25------N
    Pore Size
    0.8 µm
    Pore Density (cm²)
    4.00E+7
    Membrane Thickness
    25 µm
    Filter Diameter
    ⌀ 25 mm

    $142.00

  • Polycarbonate Track-Etched Membrane Filters / 0.1 µm / 25 mm Discs
    Pieces
    100
    Item no.
    23058--25------N
    Pore Size
    0.1 µm
    Pore Density (cm²)
    6.00E+8
    Membrane Thickness
    25 µm
    Filter Diameter
    ⌀ 25 mm

    $141.00

  • Polycarbonate Track-Etched Membrane Filters / 0.2 µm / 50 mm Discs
    Pieces
    100
    Item no.
    23007--50------N
    Pore Size
    0.2 µm
    Pore Density (cm²)
    5.00E+8
    Membrane Thickness
    25 µm
    Filter Diameter
    ⌀ 50 mm

    $203.00

  • Polycarbonate Track-Etched Membrane Filters / 0.1 µm / 47 mm Discs
    Pieces
    100
    Item no.
    23058--47------N
    Pore Size
    0.1 µm
    Pore Density (cm²)
    6.00E+8
    Membrane Thickness
    25 µm
    Filter Diameter
    ⌀ 47 mm

    $205.00

  • Polycarbonate Track-Etched Filters with 15 µm pore size
  • Polycarbonate Track-Etched Filters with 5 µm pore size
  • Their capillary pore structure is uniform and precise, with a narrow pore size distribution to retain particles on their surface. Track-etched membranes are an excellent choice for accurate fractionation of particulates because of their precise pore size.

    Track-etch technology offers the user distinct performance advantages when excellent surface capture and high sample visibility are required. Their main applications are particulate analysis, epifluorescence microscopy, fluid clarification, cytology, cell biology, bioassays, water microbiology and environmental analysis.