MD8 air samplers, MD8 airscan and portable AirPort MD8 for detection of airborne microorganisms.

Only available on request.

See more Products below

*Custom/bulk order quotes are provided within 24 hours of request.

Choose your product

Filter by product attributes

Products (6)

  • MD8 Airscan® with Sampling Head
  • MD8 Airport Portable Air Sampler
    Piece
    1
    Item no.
    16757
    Portability
    Portable

    $4,990.00

  • Command unit for active air monitoring with the MD8 Airscan®
    Piece
    1
    Item no.
    16746-01--COM
    Portability
    Stationary

    $6,370.00

  • Sampling Head Triclamp version for active air monitoring with the MD8 Airscan®
    Piece
    1
    Item no.
    16746-01--SHT
    Portability
    Stationary

    $7,100.00

  • Sampling Head Bayonet version for active air monitoring with the MD8 Airscan®
    Piece
    1
    Item no.
    16746-01--SHB
    Portability
    Stationary

    $7,100.00

  • A fundamental aspect of cleanrooms and critical zones is to achieve lowest concentrations of airborne particles by reducing ther introduction and generation. Measurement for this purpose must be accurate as well as reliable, and must not interfere with the zone protection.

    The MD8 air samplers, MD8 Airscan and the portable AirPort MD8, are designed to detect smallest viruses and microorganism in the air by using the unique Gelatine Membrane Filters (GMF) and BACTairTM agar plates. Air sampling in critical areas can be performed isokinetically with MD8 Airscan.

    Product Information

    • Brand
      MD8  
  • Adapter culture media plates on MD8

    $153.00

    Benefit from Sartorius’ long-standing expertise in microbiological quality control, enhance performance and improve the safety of your processes. Obtain reproducible, reliable results for in-process and final release testing to meet the requirements of today and anticipate the demands of tomorrow.

  • Flexible PVC tubing (25 x 3 mm), 5 m

    $211.00

    Benefit from Sartorius’ long-standing expertise in microbiological quality control, enhance performance and improve the safety of your processes. Obtain reproducible, reliable results for in-process and final release testing to meet the requirements of today and anticipate the demands of tomorrow.

  • Flexible PVC tubing (25 x 3 mm), 2 m

    $125.00

    Benefit from Sartorius’ long-standing expertise in microbiological quality control, enhance performance and improve the safety of your processes. Obtain reproducible, reliable results for in-process and final release testing to meet the requirements of today and anticipate the demands of tomorrow.

  • Connector G-S (unit to hose)

    $139.00

    Benefit from Sartorius’ long-standing expertise in microbiological quality control, enhance performance and improve the safety of your processes. Obtain reproducible, reliable results for in-process and final release testing to meet the requirements of today and anticipate the demands of tomorrow.

  • Silicone tubing (25 x 3mm), 1 meter

    $130.00

    Benefit from Sartorius’ long-standing expertise in microbiological quality control, enhance performance and improve the safety of your processes. Obtain reproducible, reliable results for in-process and final release testing to meet the requirements of today and anticipate the demands of tomorrow.

  • Stack of 10 Open Filter Holders

    $2,660.00

    Stack of 10 open filter holders

  • Connector S-F (hose to filter holder)

    $135.00

    Benefit from Sartorius’ long-standing expertise in microbiological quality control, enhance performance and improve the safety of your processes. Obtain reproducible, reliable results for in-process and final release testing to meet the requirements of today and anticipate the demands of tomorrow.

  • Cover for BACTair™
    Item no.
    1ZPX-D0002

    $28.10

    Benefit from Sartorius’ long-standing expertise in microbiological quality control, enhance performance and improve the safety of your processes. Obtain reproducible, reliable results for in-process and final release testing to meet the requirements of today and anticipate the demands of tomorrow.

  • BACTair™ Culture Media Plates
    Item no.
    14320-110----ACD

    $83.30

    Impact your microbiological air monitoring - for an exceptional recovery of airborne microorganisms.

  • BACTair™ Culture Media Plates
    Item no.
    14321-110----ACD

    $83.30

    Impact your microbiological air monitoring - for an exceptional recovery of airborne microorganisms.

  • Disposable Gelatine Membrane Filters, Diameter 80mm, triple packed, Pack Size 10

    $161.00

    Diameter 80 mm, 3-Fold Label on Inner Bag, Pack Size 10

    Diameter 80mm, 3 Fold, Pack Size 10

    In conjunction with the MD8 air samplers, our Gelatin Filters are used for the collection of airborne microbes and viruses. These individually and sterile-packaged membranes guarantee reliable and accurate results.

    Top Features of Gelatine Membrane Filters

    • Absolute retention rate (99.9995% for Bacillus subtilis niger, 99.94% for T3 phages)
    • Truly continuous environmental monitoring (16 cubic meters sampled over 8 hours) with no adverse impact on the viability of sampled microorganisms
    • Water-soluble

    Popular Applications for Gelatine Membrane Filters

    • Environmental monitoring or microbial air monitoring
    • Virological sampling

  • Disposable Gelatine Membrane Filters, Diameter 80mm, triple packed, Pack Size 10

    $165.00

    Diameter 80 mm, 3-Fold Label on Inner Bag, Pack Size 10

    Diameter 80mm, 3 Fold, Pack Size 10

    In conjunction with the MD8 air samplers, our Gelatin Filters are used for the collection of airborne microbes and viruses. These individually and sterile-packaged membranes guarantee reliable and accurate results.

    Top Features of Gelatine Membrane Filters

    • Absolute retention rate (99.9995% for Bacillus subtilis niger, 99.94% for T3 phages)
    • Truly continuous environmental monitoring (16 cubic meters sampled over 8 hours) with no adverse impact on the viability of sampled microorganisms
    • Water-soluble

    Popular Applications for Gelatine Membrane Filters

    • Environmental monitoring or microbial air monitoring
    • Virological sampling

  • Disposable Gelatine Membrane Filters, Diameter 80mm, 1 Fold, Pack Size 10

    $145.00

    Gelatine filters in conjunction with the MD8 air samplers (gelatine filter method) are used for collection of airborne microbes and viruses - individually, sterile packaged membranes guarantee reliable and accurate resultsGelatine membrane filter with a filtration area of 6 inch² for the collection of airborne microbes and viruses. This filter is designed for use with the MD8 air samplers (gelatine filter method). The gelatine membrane filter is a individually packaged, presterilised and ready-to-connect unit, consisting of a gelatine membrane filter and a holder.