Hipersep®Flowdrive Preparative HPLC Chromatography Systems

From development to commercial phase

The Hipersep® Flowdrive platform offers highly sophisticated, easy-to-use equipment with a unique, compact design controlled by the Hipersep® Flowdrive SC software.

  • Highly flexible configuration
  • Sanitary, easy-to-clean system
  • Compact and ergonomic design
  • Large flowrate rangeFully automated system

See more Products below

*Custom/bulk order quotes are provided within 72 hours of request.

Choose your product

Products (5)

  • Hipersep® Flowdrive Process M Preparative HPLC Chromatography System

    This innovative system has a pressure capacity of up to 100 bars and is compatible with high-temperature purification processes (up to 85°C), allowing for unmatched performance levels while meeting the stringent challenges of new pharmaceutical applications such as oligonucleotides.

    Guaranteed and repeatable performance
    Scale-up flexibility
    Fast and easy cleaning validation

  • Hipersep® Flowdrive XXL Preparative HPLC System

    From development to commercial phase
    The Hipersep® Flowdrive platform offers highly sophisticated, easy-to-use equipment with a unique, compact design controlled by the Hipersep® Flowdrive SC software.

    Highly flexible configuration
    Sanitary, easy-to-clean system
    Compact and ergonomic design
    Large flowrate rangeFully automated system

  • Hipersep® Flowdrive Pilot Preparative HPLC Chromatography System

    A flexible HPLC System for clinical manufacturing and process development.
    The Hipersep® Flowdrive Pilot is a modular, compact and ergonomic system designed to minimize cross-contamination risk.

    Build in flexibility with over 1,000 possible configurations that integrate with columns from 50 to 150 mm ID
    Minimize risk of cross contamination with a sanitary, easy-to-clean concept
    Save facility space with a compact and ergonomic design

  • Hipersep® Flowdrive L Preparative HPLC Chromatography System

    From development to commercial phase
    The Hipersep® Flowdrive platform offers highly sophisticated, easy-to-use equipment with a unique, compact design controlled by the Hipersep® Flowdrive SC software.

    Highly flexible configuration
    Sanitary, easy-to-clean system
    Compact and ergonomic design
    Large flowrate rangeFully automated system

  • Hipersep® Flowdrive XL Preparative HPLC Chromatography System

    From development to commercial phase
    The Hipersep® Flowdrive platform offers highly sophisticated, easy-to-use equipment with a unique, compact design controlled by the Hipersep® Flowdrive SC software.

    Highly flexible configuration
    Sanitary, easy-to-clean system
    Compact and ergonomic design
    Large flowrate rangeFully automated system

  • Hipersep® Flowdrive Preparative HPLC Chromatography Systems

    Changes in the pharmaceutical industry are driving new manufacturing requirements, meaning that facilities must provide for:

    • High temperature processes
    • Complex molecules, multiple products and smaller batch sizes
    • Process standardization
    • Sanitary design to reduce cross-contamination risk

    From development to commercial phase, the Hipersep® Flowdrive platform is a preparative HPLC system designed for the purification of peptides, oligonucleotides, insulin and other small molecules.