Claristep® Syringeless Filters
Preparing samples by particle removal is an essential step prior to nearly all analytical techniques, such as high pressure liquid chromatography (HPLC). Sartorius has developed a new, easy-to-use and straightforward filtration setup. The manually operated Claristep® Filtration System consisting of a station and filter units offers a novel way for clarifying your samples prior to analysis. Claristep® Filters are suitable for small sample volumes of 60 to 600 µl and are used without syringe. By using the accessory Claristep® Station up to eight samples can be processed simultaneously.
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your product
Make light work of a tedious task. Claristep® Filter units are the ideal solution for sample preparation by particle removal prior to analytics. As the sensitivity of automated analytical instruments continues to improve, they increasingly require less volume to operate in order to maximize throughput. Therefore, fast clarification of small volumes that does not add leachables or extractables to the original sample is indispensable for achieving the best analytical results. The Claristep® filters are suitable for small sample volumes of 60 to 600 µl and are used without syringe. The Claristep® Filtration System can process up to eight samples simultaneously without any vacuum source or power supply. The syringeless filter and the simple manual processing enable customers to simplify their sample clarification.
Features
- Straightforward processing
- Multiplexing of up to 8 samples
- Syringeless
- Suitable for low sample volumes
Application Notes
Brochure
Flyer
User Manual
Product Information
-
BrandClaristep®
Claristep® Station enables the processing of Claristep® Filter units. The manual station can be used for processing up to eight filters simultaneously. Simply position the sample vials in the tray of the station and place the Claristep® Filter units on top. After the sample has been filled into the Claristep® Filter reservoir the station lid is closed by hand and the liquid is filtered.
Claristep® Single Tray can be used with Claristep® Station. The station including tray is used for processing of syringeless Claristep® Filters. The exchangeable tray is suitable for accurate positioning of sample vials and filter units and can be ordered separately.