Analytical Weighing Cells

The Analytical weighing cells cover a range of up to 600g with a resolution of 0.1mg. The fully automatic production of the weighing system from an aluminum block prevents assembly errors. The weighing system is also available with an internal adjustment function on request. This ensures the unit can be easily and quickly recalibrated for the environment in which it is being used.

See more Products below

*Custom/bulk order quotes are provided within 24 hours of request.

Choose your product

Filter by product attributes

Products (13)

  • Analytical OEM weigh cells  WZB254-L
    Item no.
    WZB254-L
    Maximum Weighing Capacity
    250 g
    Scale Interval
    0.1 mg
  • Analytical OEM weigh cells  WZB254-N
    Item no.
    WZB254-N
    Maximum Weighing Capacity
    250 g
    Scale Interval
    0.1 mg
  • Analytical OEM weigh cells WZB254-LC
    Item no.
    WZB254-LC
    Maximum Weighing Capacity
    250 g
    Scale Interval
    0.1 mg
  • Analytical OEM weigh cells WZB254-ND
    Item no.
    WZB254-ND
    Maximum Weighing Capacity
    250 g
    Scale Interval
    0.1 mg
  • Analytical OEM weigh cells WZB254-NC
    Item no.
    WZB254-NC
    Maximum Weighing Capacity
    250 g
    Scale Interval
    0.1 mg
  • Analytical OEM weigh cells WZB54-L
    Item no.
    WZB54-L
    Maximum Weighing Capacity
    50 g
    Scale Interval
    0.1 mg
  • Basic OEM - Weigh Cell with Internal Calibration, WZA224-LC
    Item no.
    WZA224-LC
    Maximum Weighing Capacity
    220 g
    Scale Interval
    0.1 mg
  • High Resolution - OEM Weigh Cell,  WZA614-NC
    Item no.
    WZA614-NC
    Maximum Weighing Capacity
    610 g
    Scale Interval
    0.1 mg
  • Profi Line OEM Weigh Cell, WZA224-ND
    Item no.
    WZA224-ND
    Maximum Weighing Capacity
    220 g
    Scale Interval
    0.1 mg
  • Profi Line OEM Weigh Cell,  WZA224-N
    Item no.
    WZA224-N
    Maximum Weighing Capacity
    220 g
    Scale Interval
    0.1 mg
  • Basic OEM - Weigh Cell,   WZA54-L
    Item no.
    WZA54-L
    Maximum Weighing Capacity
    50 g
    Scale Interval
    0.1 mg
  • Profi Line OEM Weigh Cell,  WZA224-NC
    Item no.
    WZA224-NC
    Maximum Weighing Capacity
    220 g
    Scale Interval
    0.1 mg
  • Basic OEM - Weigh Cell,  WZA224-L
    Item no.
    WZA224-L
    Maximum Weighing Capacity
    220 g
    Scale Interval
    0.1 mg
  • Analytical Weighing Cells