LMA200PM Moisture Analyzer

With microwave drying, the LMA200 moisture meter produces results up to 300 x faster than a drying oven for samples with high moisture content.

The built-in analytical balance ensures high precision in moisture analysis.

Item No.: 
LMA200PM-000US
Availability: 
Piece
1

*Custom/bulk order quotes are provided within 24 hours of request.

If the sample contains a high moisture content, microwave drying is the fastest and most effective procedure (loss-on-drying) for heating samples. A sample is heated by absorption of microwave radiation. A built-in analytical weighing system measures the weight loss of a sample and determines the end point at which the sample has reached a constant weight. In addition, an air moisture sensor monitors the progress of a moisture analysis run, thus providing double the certainty to assure reliable results.

  • Can be used for liquid and pasty samples with a moisture content ranging from approx. 8 to 100%
  • Analysis time approx. 40 - 120 seconds (depends on type of sample and moisture content)
  • Easy two-key operation for routine moisture measurements
  • End-point determination: Fully automatic, by means of mass and moisture sensors; User-defined as loss of weight/unit of time for measurement; Timer mode
  • Built-in analytical weighing system with a capacity of 70 g and a resolution of 0.1 mg for weight values

Accessories Information

  • Data Printer
    Thermal Printer, built-in  

Applications

  • Application
    Very moist samples, fluid or pasty  

Connections (Data)

  • Data Interface
    • 1x RS232 port for PC  
    • 1x Ethernet port  

Dimensions

  • Dimensions WxDxH
    510 mm × 535 mm × 304 mm  

Features

  • Display Mode for Results
    % moisture, ppm moisture, % volatile components, % dry weight (solids), ppm dry weight, g dry weight, mg weight loss, % RATIO  
  • Maximum Number of Programs
    320  
  • Scale Interval
    0.1 mg, 0.001 %  

General Specifications

  • Accuracy of the Weighing System
    0.0001 g  
  • Additional Product Specifications
    Analysis time: Approx. 40–120 (depends on type of sample and moisture content)  
  • Heating Source
    Microwave generator with 1000 W input power, for ultra short measuring times  

Operating Conditions

  • Maximum Weighing Capacity
    70 g  
  • Recommended Moisture Range
    8 – 100%  

Power Requirements

  • Line Voltage
    115 V  
  • Paper holder
    Item no.
    69MA0406

  • protective foil for display

  • Cable set (Hood)
    Item no.
    69MA0412

  • Cord Set, 3-wires, Israel

  • Printer
    Item no.
    69MA0407

  • Main Cord, 3-wires, India

  • Temperature Regulator
    Item no.
    69MA0446

  • Glass fiber pads 90mm circles (200/pkg)

  • Main cord, 3-wires, Italy

  • Spring set
    Item no.
    69MA0443

  • Main Cord, 3-wires, South-Africa

  • Printer cover
    Item no.
    69MA0403

  • Micro switch
    Item no.
    69MA0445

  • Main cord, 3-wires, USA, CDN

  • Junction PCB
    Item no.
    69MA0410

  • Main Cord,  Europe Special order only

  • Heating tranformer 110V
    Item no.
    69MA0431

  • Main pcb (needs to be programmed)

  • Cord Set, 3-wires, China

  • Fan with cable
    Item no.
    69MA0440

  • Chamber
    Item no.
    69MA0415

  • Fuse 10A / 250V
    Item no.
    69MA0427

  • thermal paper, pack of 5 rolls

  • pair of tweezers
    Item no.
    69MA0072

  • Main cord, 3 wires, Brasil

  • Main cord, 3-wires, Denmark

  • Main cord, 3-wires, Argentina

  • Null indicator subassembly

  • Magnetron
    Item no.
    69MA0447

  • Rotation motor
    Item no.
    69MA0432

  • Sample holder
    Item no.
    69MA0411

  • Clamp and clip set
    Item no.
    69MA0436

  • Switching power supply
    Item no.
    69MA0424

  • Relay
    Item no.
    69MA0425

  • Fan 2
    Item no.
    69MA0421

  • Fan 1
    Item no.
    69MA0422

  • Switch
    Item no.
    69MA0428

  • Microwave sensor
    Item no.
    69MA0441

  • EMV cord
    Item no.
    69MA0444

  • Cord Set, 3-wires, United Kingdom

  • Main Cord, 3-wires, Japan
    Item no.
    6900934S

  • Filter Set
    Item no.
    69MA0413

  • Cover
    Item no.
    69MA0401

  • Packaging, complete
    Item no.
    69MA0414

  • Line filter
    Item no.
    69MA0423

  • Main cord, 3-wires, Schweiz

  • Male connector
    Item no.
    69MA0426

  • Display modul
    Item no.
    69MA0408

  • Collapsible hood, complete

  • Hood
    Item no.
    69MA0409

  • Humidity sensor
    Item no.
    69MA0438

  • Closing
    Item no.
    69MA0404

  • Cable set (chamber)
    Item no.
    69MA0448

  • Cord Set, 3-wires, Australia/Newseeland

  • Grip set
    Item no.
    69MA0442

  • Weighing system, complete
    Item no.
    69MA0433

  • Switch foil with touch panel

  • Infrared sensor
    Item no.
    69MA0439

  • Cable set (Main PCB)
    Item no.
    69MA0434

  • Cable with NTC
    Item no.
    69MA0416

  • Power supply modul 110V
    Item no.
    69MA0420

  • Sensor PCB
    Item no.
    69MA0437

  • Isolation set
    Item no.
    69MA0418

  • Seal
    Item no.
    69MA0417

  • Cable set (Power supply)
    Item no.
    69MA0435