Prospenser Plus Dispensing Head, 3.0 mm, Spiral
- Flexible dispensing head for all Prospenser Plus and Biotrate models
- Fast and easy dispensing in to narrow tubes
- Maximum length 1m
- 3mm fine tip for accurate titration
- Material FEP (Fluorinated ethylene propylene)
- Price (USD):
- $117.00
- Item No.:
- LH-721649
- Availability:
- pcs
- Piece
- 1
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Pipetting Accessories
Pipetting Accessories
Features
-
Device/Instrument CompatibilityProspenser Plus
Product Information
-
BrandProspenser Plus
-
Pack Size1