iQue® Human Antibody Internalization Reagent

The iQue® Antibody Internalization is designed to measure internalization of a large number of antibodies in 96- and 384-well plate formats using 20 µL of cells and antibody.

Item No.: 
90564
Discontinued

Key Benefits

  • No wash protocol- fast, easy antibody-labeling method optimal for screening antibody internalization

  • High throughput evaluation of antibody internalization- Assay designed to measure internalization of a large number of antibodies in 96- and 384-well plate formats using 20 µL of cells and antibody.

  • Cell viability can also be measured by multiplexing iQue® Cell Membrane Integrity Dye to assess general cell health and antibody function.

  • Cell specificity can be characterized by multiplexing iQue® Encoding dyes (cell lines) or directly conjugated fluorescent antibodies (cells).

  • The Qbeads® Assay can also be multiplexed to perform more detailed antibody assessments on the sample, such as cytokine release.

Available in Human and Mouse formats

Applications

  • Application
    Antibody Characterization  
  • Research Area
    Antibody Discovery  

Biological Information

  • Target
    Human  

Features

  • Device/Instrument Compatibility
    • iQue® Screener  
    • iQue® Screener PLUS  
    • iQue®3  

General Specifications

  • Laser Configuration
    Blue-Red  
  • Reagents and Kits Type
    Antibody Internalization (Human)  

Product Information

  • Brand
    iQue®  
  • Pack Size
    1 X 96 wells