HEK GM ( liquid 1000 mL PET bottle)
A robust and effective base medium for Infection and stable expression with HEK 293 Cell Lines in suspension mode !
HEK GM is a complete chemically defined, animal-component-free, serum free and hydrolysate-free medium. It was developed for high-performance Infection of HEK293 and other human cell lines. HEK GM supports cell growth and production of recombinant proteins and antibodies. It contains a high level of nutrients and growth factors, It can be used in research or in manufacturing applications and for all steps such as thawing, expanding and producing steps can be performed in the same medium, regardless of the production scale.
- Price (USD):
- $127.00
- Item No.:
- 851-0001
*Custom/bulk order quotes are provided within 72 hours of request.
Sample media for gene therapy and viral vector vaccines.
Choose your HEK Media
Suitable for HEK (e.g., HEK293) and other human cell lines for Infection & Stable expression in suspensionChemically defined, serum-free, animal component-free, serum-free and hydrolysate-freeLittle or no adaptation required from other serum-free media.
Supports stable growth of suspension cells at high viability in seed train culture
- w/ HT (hypoxanthine/thymidine)
- w/ growth factor
- w/o L-glutamine
- Manufactured under ISO 9001 QMS (Quality Statement)
Applications
-
ApplicationViral Vector Vaccine
Compliance Information
-
Animal Origin (AO) / Non-Animal Origin (NAO)NAO
Features
-
Serum FreeYes
Physicochemical Information
-
Adherence/SuspensionSuspension
-
Chemically Defined (CD)Yes
Product Information
-
Pack Size1
-
Package TypeBottle
Storage Conditions
-
Storage Conditionsprotected from light : 2° C (35.6° F) to 8° C (46.4° F)
Volume
-
Volume1 L
Flexsafe® 2D bags, available in sizes from 20mL to 50L, allow for the storage, sampling, transfer, and shipping of all biopharmaceutical fluids in all process steps. Users can expect quality supply assurance, robustness, closure integrity, biocompatibility, and excellent cell growth performance.