Arium® Comfort II Bench-Top Unit
The Arium® Comfort II delivers ASTM Type 1 ultrapure and Type 2 pure water (5 l/h), all in one system. Directly connected to your potable feed water source, this system uses proven reverse osmosis technology, combined with the latest proprietary EDI technology and a unique ion exchange cartridge to consistently deliver water of the highest quality. In addition, the innovative iJust function optimizes your water usage and ensures time- and labor-saving operation.
- Item No.:
- H2O-II-1-T
- Availability:
- pcs
- Piece
- 1
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Arium® Comfort II Combined Lab Water Systems
Sartorius presents the compact, environmentally friendly, reliable and easy-to-use Arium® Comfort II for producing both ASTM Type 1 ultrapure water and Type 2 pure water. This system features advanced reverse osmosis membranes, our patented electrodeionization (EDI) technology and a unique cartridge with highly efficient ion-exchange resin. The powerful combination of these technologies ensures the highest water quality. Moreover, the user-friendly, touch-active display and intuitive menu navigation provide total convenience, making the Arium® Comfort II the best choice for your mission-critical laboratory applications.
Pure water produced by Arium® Comfort II is stored in the unique, closed Arium® Bagtank system, which reliably protects your purified water from secondary contamination. This ensures that you consistently obtain the best water quality and, therefore, reproducible results.
Applications:
- AAS
- Pure water for preparation of microbiological media and reagents
- Histology
- ELISA, RIA
- Pure water for preparation of buffers and pH solutions
- Purification of feed water for laboratory instruments, such as autoclaves, glassware dishwashers, humidifiers, water baths, etc.
iJust
Compared with conventional water systems, the Arium® Comfort II with its iJust software makes the best use of your water resources. Intelligent iJust enhances the quality of purified water, reduces water usage and calculates the optimal cleaning cycles for the system.
- Premium product water quality at all times
- Optimized, economic water consumption
- Guaranteed longer life of down-stream ultrapure water systems
Display with Touch Function
Navigate easily and intuitively using the clearly structured Arium® menu – a light touch on the display is all it takes for error-free control, even while you’re wearing gloves.
Lowest TOC content
The 185 | 254 nm UV lamp, which can be integrated as an option, not only prevents microbiological growth, but also minimizes total organic compounds (TOC) in purified water. The low TOC level of < 2 ppb in Arium® water therefore ensures the reproducibility and reliability of your lab results. Moreover, you can have TOC readings continuously checked and displayed in real time by our optionally integrated TOC monitor specially developed for this ultrapure water system.
Major Advantages of Arium® Comfort II
The Arium® integrates perfectly into your given space requirements in the lab, whether as a bench-top, wall-mounted or a built-in unit.
- The highest Type 2 water quality, plus Type 1, at all times
- Optimized, lean and green water usage
- Guaranteed longer life of downstream ultrapure water systems
- Total ease of use
- The lowest TOC level with constant monitoring option
- High system flexibility to meet your specific needs
Brochure
Datasheet
Applications
-
Application
-
AAS
-
Buffer and Media Prep
-
ELISA
-
Feed Lab Water Systems
-
Histology
-
IC
-
Photometry
- Preparation of Reagents
-
AAS
Features
-
TOC MonitorNo
General Specifications
-
Feed Water SourceTap water
Physicochemical Information
-
Total Organic Carbon (TOC)< 5 ppb
Power Requirements
-
Line Voltage100 – 240 V
Product Information
-
BrandArium® Comfort II
-
Installation OptionBenchtop
-
Pre Treatment Water Consumption1-20 L/day
-
Ultrapure Water Consumption
-
1-10 L/day
- 10-40 L/day
-
1-10 L/day
-
Water System TypeCombined Lab Water System (Type 1 Ultrapure & Type 2 Pure)
Product Water Specifications: Type 1 Ultrapure Water
-
Product Water Resistivity (at 25 °C)18.2 MΩ × cm (ASTM Type I) / < 5 - 15 MΩ × cm (Type II)
-
TOC Level (depending on feed water)< 5 ppb (ASTM Type I)
-
Water Dispensing Flow Rate (Type 1)2 L/min (ASTM Type 1) / 5 L/h (Type 2)
The pure water is stored in the innovative, closed Arium® Bagtank system. Here, the prepared pure water is securely protected from secondary contamination. The Arium® Bagtank system enables consistent water quality over an extended period, thereby providing for long-term, reproducible results.
In contrast to typical water tanks, the Arium® Bag provides a high degree of user safety and saves time by the elimination of complex sanitization processes with chemicals.
The Arium® Smart Station Pure is designed for flexible remote dispensing of pure water from the Arium® Bagtank, directly at the point of use. While dispensing water into a broad range of containers, the Smart Station offers constant control of important quality parameters. The ergonomic design supports left and right hand operation and can be easily adjusted to your needs. Wall-mount and benchtop options maximize space in your laboratory work station.
Top Features of Arium Smart Station Pure
- Dispenses water directly from the Arium® Bagtank water source
- Flexible and remote water dispensing
- Compact and ergonomic design
Popular Applications for Arium Smart Station Pure
- Pure water dispensing from Arium® Bagtank
The Arium® Smart Station Ultrapure is designed for flexible remote dispensing of ultrapure water from Arium® Pro and Arium® Comfort lab water systems, directly at the point of use. While dispensing water into a broad containers, the Smart Station offers constant control of important quality parameters. The ergonomic design supports left and right hand operation and can be easily adjusted to your needs. Dispense water and maximize workspace with a flexible, compact and advanced system perfect for your lab.
Top Features of Arium Smart Station Ultrapure
- Flexible remote dispensing of ultrapure water
- Dispenses from Arium® Pro and Arium® Comfort lab water systems
- Easy to use and highly accurate
- Designed for comfort space-saving
Popular Applications - for Arium Smart Station Ultrapure
Dispensing ultrapure water from Arium® Pro and Arium® Comfort water systems
Lab water system accessories. Dispense guns, water storage tanks, water guards, conductivity meters or printers - Sartorius offers a broad range of accessories to assist your daily work with the Arium® lab water system.
The Arium® Smart Station Pure is designed for flexible remote dispensing of pure water from the Arium® Bagtank, directly at the point of use. While dispensing water into a broad range of containers, the Smart Station offers constant control of important quality parameters. The ergonomic design supports left and right hand operation and can be easily adjusted to your needs. Wall-mount and benchtop options maximize space in your laboratory work station.
Top Features of Arium Smart Station Pure
- Dispenses water directly from the Arium® Bagtank water source
- Flexible and remote water dispensing
- Compact and ergonomic design
Popular Applications for Arium Smart Station Pure
- Pure water dispensing from Arium® Bagtank
The pure water is stored in the innovative, closed Arium® Bagtank system. Here, the prepared pure water is securely protected from secondary contamination. The Arium® Bagtank system enables consistent water quality over an extended period, thereby providing for long-term, reproducible results.
In contrast to typical water tanks, the Arium® Bag provides a high degree of user safety and saves time by the elimination of complex sanitization processes with chemicals.
Lab water system accessories. Dispense guns, water storage tanks, water guards, conductivity meters or printers - Sartorius offers a broad range of accessories to assist your daily work with the Arium® lab water system.
Lab Water Accessories
The pure water is stored in the innovative, closed Arium® Bagtank system. Here, the prepared pure water is securely protected from secondary contamination. The Sartorius bagtank system enables consistent water quality over an extended period, thereby providing for long-term, reproducible results.
In contrast to typical water tanks, the Arium® Bag provides a high degree of user safety and saves time by the elimination of complex sanitization processes with chemicals.
Lab Water Accessories
Arium® Water Guard detects water leaks early. That means your lab gets optimal protection against water damage. Thanks to its high-grade materials and its finely-tuned sensors, Arium® Water Guard is the ideal partner for laboratory-grade and ultrapure water systems.
Flexible and space-saving installation.
The wall bracket for the Bagtank 20 enables space-saving installation of the tank for maximum space utilization.
For use with following lab water system series:
Arium® Bagtank 20
The Arium® Smart Station Ultrapure is designed for flexible remote dispensing of ultrapure water from Arium® Pro and Arium® Comfort lab water systems, directly at the point of use. While dispensing water into a broad containers, the Smart Station offers constant control of important quality parameters. The ergonomic design supports left and right hand operation and can be easily adjusted to your needs. Dispense water and maximize workspace with a flexible, compact and advanced system perfect for your lab.
Top Features of Arium Smart Station Ultrapure
- Flexible remote dispensing of ultrapure water
- Dispenses from Arium® Pro and Arium® Comfort lab water systems
- Easy to use and highly accurate
- Designed for comfort space-saving
Popular Applications - for Arium Smart Station Ultrapure
Dispensing ultrapure water from Arium® Pro and Arium® Comfort water systems
Choose from a wide selection of consumables and accessories to adapt your laboratory water system to your personal needs. Sartorius offers a broad range of accessories and consumables to assist your daily work with the Arium® lab water system.
Pump Arium® Bagtank 20 L, 115 VAC, 60 Hz, 1pc
Reverse osmosis module (5 l/h) for reliable removal of salts, bacteria, organic and particular impurities.
For intended use with:
- Arium® Advance EDI
- Arium® Comfort II
Qty. 1 unit/pack
Cleaning set consisting of two solutions for effective removal of organic impurities and deposits on the reverse osmosis membrane.
Included in the equipment supplied:
- 1 x Alkaline Cleaning Solution
- 1 x Acid Cleaning Solution
For intended use with:
- Arium® Comfort I and Comfort II
- Arium® Advance RO and Advance EDI
- Arium® 612 and 613
Qty. 2 units/pack
50 liter disposable bag for storage of pure water in Arium® Bagtank 50/
Bagtank 100.
For intended use with:
- Arium® Bagtank 50
- Arium® Bagtank 100
Qty. 2 units/pack
UV Lamp (185/254 nm) for the removal of organic impurities
For intended use with:
- Arium® Pro UV
- Arium® Pro VF
- Arium® Comfort I
- Arium® Comfort II
Qty 1 unit/pack
Pre-filter consisting of high efficient activated carbon combined with a process optimizing catalyst. Removes reliable oxidizing agents, heavy metals and particular impurities.
For intended use with:
- Arium® Comfort I
- Arium® Comfort II
Qty. 1 unit/pack
20 liter disposable bag for storage of pure water in the Arium® Bagtank 20.
For intended use with:
- Arium® Bagtank 20
Qty. 2 units/pack
Sterile final filter consisting of a combined 0,45 µm and 0,2 µm polyethersulfon membrane for sterile and particle free water dispense.
For intended use with:
- Arium® Mini, Mini Essential, Mini plus
- Arium® Pro, Pro DI, Pro UV, Pro UF, Pro VF
- Arium® Comfort I, Comfort II
- Arium® Remote Dispenser, Smart Station
Qty. 1 unit/pack
Softener consisting of high efficient ion exchange resin, for efficient calcium removal.
For intended use with:
- Arium® Advance EDI
- Arium® Comfort II
Qty. 1 unit/pack
Ultrapure water cartridge kit consisting of two high efficient ion exchange resin cartridges combined with activated carbon, for the purification of pre-treated water.
For intended use with:
- Arium® Comfort I
- Arium® Comfort II
Qty. 1 unit/pack