Arium® Advance EDI Wall-Mounted Unit
First-class Type 2 water: The Arium® Advance EDI Type 2 water system features the highest ion retention at rates of up to 5 l/h. Directly connected to your potable feed water source, this system consistently delivers pure water of the highest quality with a resistivity of 5 to 15 MΩ·cm. Its proprietary, patented electrodeionization technology (EDI), combined with its intelligent iJust software, optimizes your water usage and ensures time- and labor-saving operation.
- Item No.:
- H2O-EDI-1-B
- Availability:
- pcs
- Piece
- 1
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Arium® Advance EDI Pure Water Systems
The Arium® Advance EDI consistently delivers Type 2 water of the best quality at rates of up to 5 l/h. This system makes the best use of your valuable water resources by automatically optimizing water usage with its intelligent I-Just software. Moreover, the Arium® Advance EDI attains the highest retention rates of ions, while providing an optimum yield of purified water. As a result, the Arium® Advance EDI reliably removes oxidants, heavy metal ions and particulates from feed water.
Unlike conventional water purification systems, this Arium®system is designed with you and your busy-day schedule in mind: its unique, touch-function display, along with intuitive menu navigation, takes out the guesswork and puts in total ease of operation.
Pure water produced by Arium®Advance EDI is stored in the unique, closed Arium®Bagtank system, which reliably protects your purified water from secondary contamination. This ensures that you obtain the best water quality and, therefore, reproducible results.
Standard Applications:
- Pure water for preparation of microbiological media and reagents
- Pure water for preparation of solutions for chemical analysis and synthesis
- Histology
- ELISA, RIA
- Pure water for preparation of buffers and pH solutions
- Purification of feed water for laboratory instruments, such as autoclaves, glassware dishwashers, humidifiers, water baths, etc.
iJust
Compared with conventional water systems, the Arium® Advance EDI with its iJust software makes the best use of your initial feed water conditions and water resources. Intelligent iJust enhances the quality of purified water, reduces water usage and calculates the optimal cleaning cycles for the system.
Display with Touch Function
Navigate easily and intuitively using the clearly structured Arium® menu – a light touch on the display is all it takes for error-free control, even while you’re wearing gloves.
Major Advantages of Arium® Advance EDI:
The Arium® integrates perfectly into your given space requirements in the lab, whether as a bench-top, wall-mounted or a built-in unit.
- The highest Type 2 water quality at all times
- Optimized, lean and green water usage
- Guaranteed longer life of downstream ultrapure water systems
- Total ease of use
- High system flexibility to meet your specific needs
Brochure
Datasheet
Flyer
Applications
-
Application
-
Buffer and Media Prep
-
ELISA
-
Feed Lab Water Systems
-
Histology
-
Photometry
- Preparation of Reagents
-
Buffer and Media Prep
General Specifications
-
Feed Water SourceTap water
Physicochemical Information
-
Rejection Rate of Microorganisms>99 %
-
Rejection rate of dissolved organics (>300 MW)> 99 %
Power Requirements
-
Line Voltage100 – 240 V
Product Information
-
BrandArium® Advance EDI
-
Installation OptionWall-mounted
-
Pre Treatment Water Consumption1-20 L/day
-
Ultrapure Water ConsumptionN/A
-
Water System TypeType 2 Pure Lab Water System
Product Water Specifications: Type 1 Ultrapure Water
-
Product Water Resistivity (at 25 °C)< 5 - 15 MΩ × cm
-
Water Dispensing Flow Rate (Type 1)5 L/h
Lab Water Accessories
Lab Water Accessories
The Arium® Smart Station Pure is designed for flexible remote dispensing of pure water from the Arium® Bagtank, directly at the point of use. While dispensing water into a broad range of containers, the Smart Station offers constant control of important quality parameters. The ergonomic design supports left and right hand operation and can be easily adjusted to your needs. Wall-mount and benchtop options maximize space in your laboratory work station.
Top Features of Arium Smart Station Pure
- Dispenses water directly from the Arium® Bagtank water source
- Flexible and remote water dispensing
- Compact and ergonomic design
Popular Applications for Arium Smart Station Pure
- Pure water dispensing from Arium® Bagtank
Arium® Water Guard detects water leaks early. That means your lab gets optimal protection against water damage. Thanks to its high-grade materials and its finely-tuned sensors, Arium® Water Guard is the ideal partner for laboratory-grade and ultrapure water systems.
The pure water is stored in the innovative, closed Arium® Bagtank system. Here, the prepared pure water is securely protected from secondary contamination. The Sartorius bagtank system enables consistent water quality over an extended period, thereby providing for long-term, reproducible results.
In contrast to typical water tanks, the Arium® Bag provides a high degree of user safety and saves time by the elimination of complex sanitization processes with chemicals.
The pure water is stored in the innovative, closed Arium® Bagtank system. Here, the prepared pure water is securely protected from secondary contamination. The Arium® Bagtank system enables consistent water quality over an extended period, thereby providing for long-term, reproducible results.
In contrast to typical water tanks, the Arium® Bag provides a high degree of user safety and saves time by the elimination of complex sanitization processes with chemicals.
Pump Arium® Bagtank 20 L, 115 VAC, 60 Hz, 1pc
Lab water system accessories. Dispense guns, water storage tanks, water guards, conductivity meters or printers - Sartorius offers a broad range of accessories to assist your daily work with the Arium® lab water system.
Flexible and space-saving installation.
The wall bracket for the Bagtank 20 enables space-saving installation of the tank for maximum space utilization.
For use with following lab water system series:
Arium® Bagtank 20
The Arium® Smart Station Pure is designed for flexible remote dispensing of pure water from the Arium® Bagtank, directly at the point of use. While dispensing water into a broad range of containers, the Smart Station offers constant control of important quality parameters. The ergonomic design supports left and right hand operation and can be easily adjusted to your needs. Wall-mount and benchtop options maximize space in your laboratory work station.
Top Features of Arium Smart Station Pure
- Dispenses water directly from the Arium® Bagtank water source
- Flexible and remote water dispensing
- Compact and ergonomic design
Popular Applications for Arium Smart Station Pure
- Pure water dispensing from Arium® Bagtank
The pure water is stored in the innovative, closed Arium® Bagtank system. Here, the prepared pure water is securely protected from secondary contamination. The Arium® Bagtank system enables consistent water quality over an extended period, thereby providing for long-term, reproducible results.
In contrast to typical water tanks, the Arium® Bag provides a high degree of user safety and saves time by the elimination of complex sanitization processes with chemicals.
Sterile final filter consisting of a combined 0,45 µm and 0,2 µm polyethersulfon membrane for sterile and particle free water dispense.
For intended use with:
- Arium® Mini, Mini Essential, Mini plus
- Arium® Pro, Pro DI, Pro UV, Pro UF, Pro VF
- Arium® Comfort I, Comfort II
- Arium® Remote Dispenser, Smart Station
Qty. 1 unit/pack
Cleaning set consisting of two solutions for effective removal of organic impurities and deposits on the reverse osmosis membrane.
Included in the equipment supplied:
- 1 x Alkaline Cleaning Solution
- 1 x Acid Cleaning Solution
For intended use with:
- Arium® Comfort I and Comfort II
- Arium® Advance RO and Advance EDI
- Arium® 612 and 613
Qty. 2 units/pack
Reliable removes oxidizing agents, heavy metals and particular impurities.
Intended use for:
- Arium® Advance RO
- Arium® Advance EDI
- Arium® 61316 and 61215
Qty. 1 unit/pack
20 liter disposable bag for storage of pure water in the Arium® Bagtank 20.
For intended use with:
- Arium® Bagtank 20
Qty. 2 units/pack
50 liter disposable bag for storage of pure water in Arium® Bagtank 50/
Bagtank 100.
For intended use with:
- Arium® Bagtank 50
- Arium® Bagtank 100
Qty. 2 units/pack
For effective removal of endotoxins in cell culture applications
- Effective removal of RNase | DNase
- Reliable removal of endotoxins
- High flow rate performance
- Certified quality
- Sterile-packaged
Reverse osmosis module (5 l/h) for reliable removal of salts, bacteria, organic and particular impurities.
For intended use with:
- Arium® Advance EDI
- Arium® Comfort II
Qty. 1 unit/pack
Softener consisting of high efficient ion exchange resin, for efficient calcium removal.
For intended use with:
- Arium® Advance EDI
- Arium® Comfort II
Qty. 1 unit/pack
It is essential to regularly replace the consumables of your Arium® system in order to consistently ensure untainted water quality over long-term operation.
Our practical consumables package contains:
- 1x Arium® Pre-Treatment Cartridge
- 1x Arium® RO Cleaning Set
It is essential to regularly replace the consumables of your Arium® system in order to consistently ensure untainted water quality over long-term operation.
Our practical consumables package contains:
- 1x Arium® Pre-Treatment Cartridge
- 1x Arium® RO Cleaning Set
- 1x Arium® Softener Cartridge
It is essential to regularly replace the consumables of your Arium® system in order to consistently ensure untainted water quality over long-term operation.
Our practical consumables package contains:
- 1x Arium® Pre-Treatment Cartridge
- 1x Arium® Reverse Osmosis Module
- 1x Arium® Softener Cartridge