Arium® Smart Station Pure Water Remote Dispenser
The Arium® Smart Station Pure is designed for flexible remote dispensing of pure water from the Arium® Bagtank, directly at the point of use. While dispensing water into a broad range of containers, the Smart Station offers constant control of important quality parameters. The ergonomic design supports left and right hand operation and can be easily adjusted to your needs. Wall-mount and benchtop options maximize space in your laboratory work station.
Top Features of Arium Smart Station Pure
- Dispenses water directly from the Arium® Bagtank water source
- Flexible and remote water dispensing
- Compact and ergonomic design
Popular Applications for Arium Smart Station Pure
- Pure water dispensing from Arium® Bagtank
- Item No.:
- H2O-ARST-P-B
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Arium® Smart Station
Sartorius’ Arium® Smart Station Pure is an advanced remote water dispenser. It is designed for flexible dispensing of pure water from the Arium® Bagtank (water source) directly at the point of use. While dispensing water into a broad range of containers, the Arium® Smart Station Pure offers constant control of all-important quality parameters all the time. The system is offered in both wall-mounted and benchtop options.
Compact Design to Meet Your Needs
With growing demands and new, exciting products, space is at a premium in many laboratories. To maximize your lab space capabilities, you shouldn’t have to adapt your water system to the laboratory - the system should adapt to your needs. The Arium® Smart Station Pure is an elegant solution for maximizing lab space.
Ergonomic Water Dispensing
Our team has worked with experts in ergonomics to develop this system. The hand-held and flexible dispenser instrument has been optimized for your use, whether the user is left or right-handed.
Flexibility in Water Dispensing
In addition to being economical in terms of its footprint, flexibility in dispensing water is essential. With the Arium® Smart Station Pure, you will have full control over quality parameters at the point of use and the ability to fill different sized containers. You can dispense water in the exact quality and quantities required for your experiments, when and where you need it.
Brochure
Datasheet
General Specifications
-
Dimensions Control Unit (WxHxD)172 x 343 x 157 mm
-
Operating Range Flexible Hand Held0.7 Meter
-
Operating Range with Fixed Hand Held90 x 300 x 242 mm
-
Power CordCountry Specific
-
Power Supply100–240 VAC; 50 und 60 Hz, 2,5 A (max.) 2 °C–40 °C
-
Tubing Length to connected device2 Meter
-
Volume Accuracy± 5 %
-
Volume-controlled dispensing50 ml–50 l
Product Information
-
BrandArium® Smart Station
-
Installation OptionWall-mounted
-
Product LinePure Water Systems
The pure water is stored in the innovative, closed Arium® Bagtank system. Here, the prepared pure water is securely protected from secondary contamination. The Arium® Bagtank system enables consistent water quality over an extended period, thereby providing for long-term, reproducible results.
In contrast to typical water tanks, the Arium® Bag provides a high degree of user safety and saves time by the elimination of complex sanitization processes with chemicals.
Lab Water Accessories
The pure water is stored in the innovative, closed Arium® Bagtank system. Here, the prepared pure water is securely protected from secondary contamination. The Sartorius bagtank system enables consistent water quality over an extended period, thereby providing for long-term, reproducible results.
In contrast to typical water tanks, the Arium® Bag provides a high degree of user safety and saves time by the elimination of complex sanitization processes with chemicals.
Lab Water Accessories
The pure water is stored in the innovative, closed Arium® Bagtank system. Here, the prepared pure water is securely protected from secondary contamination. The Arium® Bagtank system enables consistent water quality over an extended period, thereby providing for long-term, reproducible results.
In contrast to typical water tanks, the Arium® Bag provides a high degree of user safety and saves time by the elimination of complex sanitization processes with chemicals.
Pump Arium® Bagtank 20 L, 115 VAC, 60 Hz, 1pc
The connection extension set for the Arium® Smart Station Pure is used for the uncomplicated extension of the connection between the Arium® Smart Station and the connected pure water system or bagtank. With the extension set the operating range can be easily increased from 2 up to 4 meter.
50 liter disposable bag for storage of pure water in Arium® Bagtank 50/
Bagtank 100.
For intended use with:
- Arium® Bagtank 50
- Arium® Bagtank 100
Qty. 2 units/pack
For effective removal of endotoxins in cell culture applications
- Effective removal of RNase | DNase
- Reliable removal of endotoxins
- High flow rate performance
- Certified quality
- Sterile-packaged
Sterile final filter consisting of a combined 0,45 µm and 0,2 µm polyethersulfon membrane for sterile and particle free water dispense.
For intended use with:
- Arium® Mini, Mini Essential, Mini plus
- Arium® Pro, Pro DI, Pro UV, Pro UF, Pro VF
- Arium® Comfort I, Comfort II
- Arium® Remote Dispenser, Smart Station
Qty. 1 unit/pack
20 liter disposable bag for storage of pure water in the Arium® Bagtank 20.
For intended use with:
- Arium® Bagtank 20
Qty. 2 units/pack
Utilize the Arium® Advance Reverse Osmosis System for reliable delivery of high-quality Type 3/reverse osmosis water. Directly connected to your potable feed water source, this system delivers pure water (8, 16 or 24 L/h) easily and efficiently. Its RO technology - along with innovative iJust software - optimizes water usage and ensures time- and labor-saving operation.
Top Features of Arium® Advance RO
- Provides high-quality Type 3/reverse osmosis water
- Innovative iJust software optimizes water use and use of resources
- Easy to use, saves time
Popular Applications for Arium® Advance RO
- Delivery of Type 3/reverse osmosis water
- Purification of feed water used to supply ultrapure water systems
- Rinsing glassware and laboratory vessels