iQue® Enhanced Clean Cartridge

iQue® Enhanced Clean Cartridge is a mildly acidic, surfactant solution used to neutralize the solution and clean the probe and tubing.

Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.

Price (USD):
$371.00
Item No.: 
97009
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

Volume

37 mL, sufficient to run >100 384-well plates. Run time is dependent on protocol.

Storage

Store at Room Temperature. Once opened, store at 2-8°C.

Notes

Enhanced Clean Cartridges are only compatible on iQue3® systems running ForeCyt versions 7.1 or higher. Cartridge expires 30 days after opening.

Features

  • Device/Instrument Compatibility
    iQue®3  

Product Information

  • Brand
    iQue®  
  • Pack Size
    1