PMA.Evolution Ex zone 1, 10 m | 33 ft (US,EU,UK) incl. covers
PMA.Evolution paint-mixing scale with a 7,500 g weighing capacity and a 0.1 g resolution for use in Zone 1 (Class I, Div 1) hazardous areas; includes Ex Link converter with connecting cable (10 m | 33 ft.), incl. in-use covers for display, column and pan. USB plug-in adapter AC adapter set (US, EU, UK).
- Item No.:
- EVO1X2N1-C
- Availability:
- pcs
- Piece
- 1
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your PMA.Evolution Paint Mixing Scales
Increase your paint mixing efficiency while reducing your total cost of ownership: Benefit from the precise, reliable and fast results of the new PMA.Evolution. Its superior readability - both from an angle and from a distance - make it a practical and time-saving tool to work with. With a variety of accessories you can enhance the functionality and usability of this high-quality Made-in-Germany product.
- Internal Mixing Module
- Amazingly Fast Installation
- New High-contrast Display
- Clean Work Environment
Brochure
User Manual
Compliance Information
-
Dust / Water Protection According to IEC 529IP 40
-
Ex Approval/ZoneEx zone 1
-
Legal VerificationN/A
Connections (Data)
-
Data Interface
-
USB
- Type B
-
USB
Dimensions
-
Cable Length10 m
-
Depth321 mm
-
Dimensions9.1 inch × 12.6 inch × 13.4 inch
-
Weighing Pan Diameter⌀ 233 mm
Features
-
Calculation by Factor Function (to mix fractional amounts)0.25 – 6.0
-
DisplayHigh contrast B & W
-
Scale Interval0.1 g
General Specifications
-
External Calibration Weight1, 2, 5 kg (class F2 or better)
-
Temperature Range+5°C – +40°C
Operating Conditions
-
Maximum Weighing Capacity7,500 g
Power Requirements
-
Power Consumption2.0 W
-
Power Plug
-
European Union
-
United Kingdom
- United States of America
-
European Union
-
Power Requirements100 – 240 V~, -10 % / +10 %
Product Information
-
BrandPMA.Evolution
Make your paint-mixing processes cleaner and easier. With in-use dust covers on the display and weighing pan of your scale, you will prevent dirt buildup and stickage due to paint spills.
Make your paint-mixing processes cleaner and easier. With in-use dust covers on the display and weighing pan of your scale, you will prevent dirt buildup and stickage due to paint spills. An extensive range of cables is available for fast data communication between your scale and a PC.
Make your paint-mixing processes cleaner and easier. With in-use dust covers on the display and weighing pan of your scale, you will prevent dirt buildup and stickage due to paint spills.
Make your paint-mixing processes cleaner and easier. With in-use dust covers on the display and weighing pan of your scale, you will prevent dirt buildup and stickage due to paint spills.
Suitable for PMA7500-X..., PMA35D-X..., PMA35H-X..., PMA7501-X..., PMA7501-Y...., PMA7500-X..., PMA7500-Y..., PMA35001-X, PMA35001-Y, EVO1Y...., EVO1X...., LAB1X..., VIS1Y..., VIS1X...., TMP020-X00002, TMP020-X00001
Make your paint-mixing processes cleaner and easier. With in-use dust covers on the display and weighing pan of your scale, you will prevent dirt buildup and stickage due to paint spills. An extensive range of cables is available for fast data communication between your scale and a PC.
Make your paint-mixing processes cleaner and easier. With in-use dust covers on the display and weighing pan of your scale, you will prevent dirt buildup and stickage due to paint spills. An extensive range of cables is available for fast data communication between your scale and a PC.
This Ex-Link Converter is a dedicated device providing power and data to the PMA.Evolution EVO1X or LAB1X weighing platforms (FM14ATEX0085X). All signal outputs to the PMA.Evolution are available in RS232 communications.
Make your paint-mixing processes cleaner and easier. With in-use dust covers on the display and weighing pan of your scale, you will prevent dirt buildup and stickage due to paint spills. An extensive range of cables is available for fast data communication between your scale and a PC.