Octet® High Precision Streptavidin 2.0 (SAX2) Biosensors
Trays of 96 biosensors - 5-tray pack represents a 10% per tray discount; 20-tray case represents a 20% per tray discount
Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.
- Price (USD):
- $1,240.00
- Item No.:
- 18-5136
- Availability:
- pcs
- Piece
- 1
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Octet® BLI Consumables
Octet® High Precision Streptavidin 2.0 (SAX2) Biosensors
Applications
-
Application
-
Kinetics
- Quantitation
-
Kinetics
Compliance Information
-
GMP KitsNo
Features
-
Device/Instrument Compatibility
-
Octet® N1
-
Octet® R2
-
Octet® R4
-
Octet® R8
-
Octet® RED96e
-
Octet® RH96
- Octet® RH16
-
Octet® N1
Product Information
-
BrandOctet®BLI
-
Pack Size1
Octet® Streptavidin (SA) Biosensors are coated with streptavidin and can be easily customized for various applications, including rapid kinetic analysis, screening and quantitation of most proteins. Octet® SA Biosensors are offered in a tray format. Each tray contains 96 biosensors. Larger orders include discounts. The 5-tray pack represents a 10% per tray discount; 20-tray case represents a 20% per tray discount.
Key Features of Octet® Streptavidin (SA) Biosensors
- Efficient immobilization of biotinylated proteins for kinetic and quantitation assays
- Stable baseline (60 minutes)
- High Sensitivity
Top Applications for Octet® Streptavidin (SA) Biosensors
- Kinetic characterization and screening of analytes binding to the immobilized protein
- Quantitation of analytes binding to the immobilized protein
Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.
Performance qualification kits for Octet RED96e system
Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.
Trays of 96 precision-controlled (CV<4%) Streptavidin biosensors for high precision quantitation, screening, or kinetic applications. 5-tray pack represents a 10% per tray discount; 20-tray case represents a 20% per tray discount
Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.
Trays of 96 biosensors coated with streptavidin for small molecule kinetic analysis. 5-tray pack represents a 10% per tray discount; 20-tray case represents a 20% per tray discount
Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.