Octet® ProA Calibrator Set

Octet® ProA Calibrator Set is intended for the calibration of the Octet® ProA Biosensors and generation of a standard curve for IgG titer measurement. The set includes 8 calibrators with IgG concentrations ranging from 1 – 700 ug/mL.

Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.

Price (USD):
$282.00
Item No.: 
18-1118
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

Recommended for use with Protein A Biosensors for validation purposes only. Not for use with crude samples.

Applications

  • Application
    Quantitation  

Compliance Information

  • GMP Kits
    No  

Features

  • Device/Instrument Compatibility
    • Octet® R8  
    • Octet® R4  
    • Octet® R2  
    • Octet® RH96  
    • Octet® RH16  
    • Octet® RED96e  

Product Information

  • Brand
    Octet®BLI  
  • Pack Size
    1  
  • Octet® Kinetics Buffer 10X

    $74.20

    Sartorius’ Octet® Kinetics Buffer 10X (10x KB) is essential for kinetics applications performed on the Octet® platform with Octet® biosensors.

    Key Features of Octet® Kinetics Buffer 10X

    • Optimized buffer matrix to be used in kinetics assays
    • Compatible with all Octet® biosensors and Octet® systems

    Top Applications for Octet® Kinetics Buffer 10X

    • Kinetics assays on the Octet platform

    Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.

  • Octet® Sample Diluent
    Item no.
    18-1104

    $100.00

    Octet sample dilution buffer for quantitation assays, 50mL. Contains Kathon

    Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.