Optifit Non-Sterile Pipette Tips, Bulk In a Bag

Optifit tips ensure perfect fitting and leak-tight sealing on Sartorius pipettes for maximum pipetting accuracy and reproducibility. The color coding of the tip trays enables you to easily find the matching color-coded Sartorius pipette. Moreover, Optifit tips are manufactured in an ISO 8 certified cleanroom environment.

Price (USD):
$200.00
Item No.: 
780308
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

The non-filtered Optifit Tips are designed for best possible fitting and sealing to secure the highest possible accuracy and precision. These pipette tips enable ergonomic and light tip attachment by being compatible with the Optiload feature in Sartorius Picus® Nxt, Picus®, Tacta®, Mline® and Proline® Plus pipettes.

Optifit Tips are available in various packaging types for all your needs:

  • Single Tray racks – purity certified tip racks
  • Refill Packs - purity certified and ecological refill packages
  • Refill Towers - space-saving and ecological refill packages
  • Flexibulk boxes - space-saving, ecological and economical bulk boxes
  • Standard bulk – economical bulk boxes

While Optifit Tip trays are colour coded for easy matching with a corresponding, colour coded Sartorius pipette, they do also match with most other pipette due to their universal design.

Strict quality standards, ISO 9001 and ISO 13485, are followed from tip R&D to production and delivery. The purity certified tips are manufactured in ISO 8 classified clean room conditions to avoid any contaminations and are tested for DNase, RNase and endotoxins per each tip lot. Pre-sterilised tips are also available for the purest laboratory work.

Dimensions

  • Dimensions WxDxH
    210 × 145 × 125 mm  
  • Length
    150 mm  

Features

  • Device/Instrument Compatibility
    • Picus® NxT  
    • Picus®  
    • Tacta®  
    • Proline® Plus  
    • Mline®  
    • Proline®  
    • Universal Design  
  • Extended Length
    No  
  • Wide Bore
    No  

Product Information

  • Brand
    Optifit  
  • Pack Size
    1000  
  • Packaging
    Bulk in bag  
  • Tip Type
    Non-filtered tips  

Sterility/Purity

  • Delivery Condition
    Non-Sterile  
  • Purity
    Non-sterile  

Volume

  • Volume
    5,000 µl