Sartoclear® Cassette 0.2 m², DL10: 0.8 | 0.1 µm

Clarification - Manufacturing - High Throughput Depth Filter

Sartoclear® Cassettes with 0.2 m² filtration area offer a flexible and modular single-use apporach for seamless adaptation of different process volumes.

Filter media: Cellulose + Diatomaceous Earth

Effective Filtration Area: 0.2 m²

Manifold Plate Connectors: 1.5 inch Sanitary Adapter

Packaging: 1 Piece

Item No.: 
29XDL10-FCA

*Custom/bulk order quotes are provided within 72 hours of request.

The Sartoclear® Cassette with 0.2 m² Effective Filtration Area (EFA) is tailored for pilot and small scale processes within the Sartoclear® product family. It utilizes a reliable blend of cellulose and diatomaceous earth, providing a depth filter medium that consistently delivers excellent results.

Key Features:

  • Reliable Clarification: With the Sartoclear® Cassette, expect robust biomass separation using the trusted normal flow depth filtration method.
  • Ideal for Pilot and Small Scale Processes: With 0.2 m² EFA this cassette is offering the smallest filtration area off all three cassettes and is therefore built for pilot and small scale processing, offering a flexible and modular single-use system that easily scales with your process requirements.
  • Quality Filtration Medium: The cassette's filter medium is designed to capture a wide range of particulates, providing a clear filtrate essential for high-quality bioprocessing.
  • User-Friendly Design: The cassette format is designed for convenience, offering easy handling during assemlbing and disassembling.
  • Scalable Results: With the modular cassette format, the Sartoclear® Cassette with 0.2 m² EFA is perfect for pilot processes, offering a scalable solution as you transition to larger scale operations.

Applications:

  • Mammalian cell culture harvests
  • Microbial lysates
  • Removal of precipitates from serum and plasma
  • Particle and colloid removal from process intermediates
  • Media filtration
  • Viral vectors (Adeno-associated virus)

Double Layer Grades:

  • DL90 (First Layer: 15 µm, Second Layer: 2 µm): For primary (coarse) clarification.
  • DL75 (First Layer: 10 µm, Second Layer: 2 µm): For primary clarification, and in AAV clarification, it can serve as a single-stage solution followed by a sterile filter.
  • DL60 (First Layer: 8 µm, Second Layer: 0.8 µm): For primary or secondary clarification, and in some cases, as a single-stage clarification solution followed by a sterile filter (e.g., AAV clarification).
  • DL20 (First Layer: 0.8 µm, Second Layer: 0.4 µm): For secondary clarification post-depth filtration, -centrifuge or -perfusion.
  • DL10 (First Layer: 0.8 µm, Second Layer: 0.1 µm): For secondary clarification post-depth filtration, -centrifuge or -perfusion.

Select the Sartoclear® Cassette with 0.2 m² EFA for a filtration solution that not only upholds the reliability of proven methods but also offers the modular capacity essential for processing. This is where high performance meets large-scale adaptability.

Discover the Sartoclear® Cassettes and the entire Sartoclear® product lineup in our eShop. Start your journey to scalable, efficient filtration excellence today – enhance your bioprocessing with Sartoclear®.

Compliance Information

  • Bacterial Endotoxins
    < 0.25 EU/mL  
  • Biological Reactivity
    All materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).  

Connections (Physical)

  • Connector
    Manifold Plate Set (29Z-S00001) is mandatory for processing. These plates provide the following connectors:  
  • Connector Inlet
    1.5" Sanitary  
  • Connector Outlet
    1.5" Sanitary  

Dimensions

  • Dimensions WxDxH
    634 x 36 x 387 mm  
  • Filtration Area
    0.2 m²  

General Specifications

  • Capsule/Cartridge Format
    Cassette  
  • Filtration Layer
    Double layer  

Materials of Construction

  • Filter Material
    Cellulose and Diatomaceous Earth  

Physicochemical Information

  • Retention Rate
    DL10: 0.8 | 0.1 µm  

Product Information

  • Brand
    Sartoclear®  
  • Pack Size
    1 Piece per Package  
  • Double Process Filter Holder — For Sartoclear® Depth Filters and Sartobind® Membrane Adsorbers

    Filter Holders are hydraulic clamping systems especially designed for the use of modular Sartoclear® Depth Filter cassettes and Sartobind® membrane chromatography cassettes. The holders are available in three standard formats for pilot scale and commercial manufacturing.

  • Pilot Filter Holder — For Sartoclear® Depth Filters and Sartobind® Membrane Adsorbers

    Filter Holders are hydraulic clamping systems especially designed for the use of modular Sartoclear® Depth Filter cassettes and Sartobind® membrane chromatography cassettes. The holders are available in three standard formats for pilot scale and commercial manufacturing.

  • Process Filter Holder — For Sartoclear® Depth Filters and Sartobind® Membrane Adsorbers

    Filter Holders are hydraulic clamping systems especially designed for the use of modular Sartoclear® Depth Filter cassettes and Sartobind® membrane chromatography cassettes. The holders are available in three standard formats for pilot scale and commercial manufacturing.

  • Sartopore® 2
    Item no.
    M_Sartopore_2

    Sartopore® 2 is the industry standard of high-performance polyethersulfone (PES) liquid filters. A broad variety of different pore size combinations ensures highly economic and safe filtration performance. From single-layer high flow solutions to specific Mycoplasma retentive filters, Sartopore®2 perfectly adapts to your specific process needs.