Sartocheck® 5 Filter Tester

The Sartocheck® 5 Filter Tester is an automatic filter integrity tester designed to cover the complete range of integrity testing from small syringe filters up to large multiround housings and tangential flow cassettes.

Item No.: 
26787---FT
Piece
1

*Custom/bulk order quotes are provided within 72 hours of request.

The Sartocheck® 5 can perform the following filter integrity tests:

  • Bubble Point Test
  • Diffusion Test / Forward Flow Test
  • Combined Diffusion and Bubble Point Test
  • Water Intrusion Test (WIT)
  • Pressure Drop Test / Leak Test

Main Features:

Data Integrity:

  • Custom Linux-based Operating System
  • Four eyes principle with electronic signature
  • C10- Internal Double Data Backup
  • Encrypted Data
  • Time Zone synchronization - NTP
  • Audit Trail with time stamped events
  • User Matrix to generate individual user roles
  • Mandatory fields for Operator entries
  • Data entry by Barcode Scanner
  • Long-life printouts and sticker function from optional print

Usability:

  • Intuitive iF-Design rewarded Human Machine Interface (HMI)
  • 12.1" bright touchscreen with a +-88° viewing angle
  • Large digital keypad - no need for a pen – compatible with glove use
  • 10 system languages
  • LDAP - Log on with network user credentials
  • Automatic test time for faster testing
  • Data transfer

Health, Safety and Environment:

  • Splash-proof (IP64)
  • Explosion proof (ATEX IECEx & FM certified)
  • Safe testing and re-testing of alcohol wetted filters
  • Continuous and clear visualization of pressure status
  • Resistant to all current cleaning agents
  • H2O2-vapor resistant (VHP)
  • PFA tubes (FDA 21 CFR 177 and USP Class VI compliant)
  • Prepared for automated cleaning of all pneumatics with up to 0.5 M NaOH
  • Optional accessory kit for backflow protection

Compliance:

  • 21 CFR part 11
  • GAMP 5
  • Ex proof (ATEX | IECEx | FM)
  • CE
  • FCC

Supplies:

  • Sartocheck 5 Filter Tester
  • Inlet and outlet tubes
  • Country specific power cable
  • Instruction manual
  • Network cable 2m
  • USB- Cable for the optional printer
  • T20 screw driver

Applications

  • Market
    BioPharma  

Compliance Information

  • Certification
    EC, ATEX; IECEx; FM  
  • Compliance
    GAMP 5; 21 CFR p11  

Connections (Data)

  • Data Interface
    • USB  
    • Ethernet  

Dimensions

  • Dimensions WxDxH
    348 × 379 × 286 mm  

Features

  • Languages
    English, German, French, Spanish, Italian, Mandarin (simplified), Portuguese (Brazilian), Japanese, Korean, Russian  
  • Measuring Accuracy - Absolute Deviation Pressure Measurement
    ± 7.2 mbar  
  • Measuring Accuracy - Relative Deviation Pressure Measurement
    ± 0.1% full scale  

General Specifications

  • Additional Product Specifications
    • BP: 250-6550 mbar acc. ± 50 mbar  
    • Diffusion: 0.01-24000 mL/min acc. ± 5%  
    • Water Intr: 0.005-300 mL/min acc. ± 5%  
    • Net volume: 10 mL - 150 L acc. ± 4%  
  • Minimum Inlet Pressure
    4000 mbar (test pressure + 0.5 bar)  
  • Net Volume Measurement
    Measuring accuracy: ± 4%  
  • Pressure Drop
    Measuring accuracy: 0.2% before rounding  

Operating Conditions

  • Maximum Operating Pressure
    6600 mbar  
  • Operating Conditions - Temperature
    0 °C – 40 °C (32 – 104 °F)  
  • Relative Humidity
    10% – 80%IEC 61010-1  

Power Requirements

  • Input Wattage
    max. 74 W, average 66 W  
  • Power Requirements
    100 – 240 V AC at 50 | 60 Hz  

Product Information

  • Brand
    • Sartocheck®  
    • Sartocheck® 5  
  • System Type
    Integrity Testing Systems  
  • Thermo Transfer and Thermo Direct Printer for GLP Printing

    $1,870.00

    Thermo transfer and thermo direct printer for GxP printing on standard paper and self-adhesive labels

  • Accessory Kit for Cleaning Sartocheck® 5 | 5 Plus
    Item no.
    Accessory_Kit_for_Cleaning_Sartocheck_5

    The optional Accessory Kit for Cleaning for the Sartocheck® 5 and 5 Plus consists of a valve box, a waste vessel, and tubing. Two pressure vessels are also needed and can be supplied separately.

  • Barcode Scanner for Sartocheck® 5 | 5 Plus

    Barcode scanner for flawless data entry and test selection for the Sartocheck® 5/ 5 Plus.

  • Printingpaper + thermotransferfoil 90m

  • Self-adhesiv paper+thermotransf.foil 90m

  • Thermopaper 5 x 24m
    Item no.
    69Y03287

  • Sartopore® Platinum
    Item no.
    M_Sartopore_Platinum

    Sartopore® Platinum is the high performance polyethersulfone (PES) filter platform from Sartorius Stedim Biotech. The innovative surface modification of the membrane leads to excellent wettability. Therefore, this filter family is perfectly suited for modern single-use applications, making processes highly economic, user friendly and safe. Using Sartopore® Platinum you will benefit from this cutting-edge membrane technology. For challenging processes, such as fill & finish, we offer a special filter type with an increased Bubble Point: Sartopore® Platinum HB.