Sartolab® P20 Prefilter, Pressure Filter 18072----------D
Sartolab® P20 Plus with prefilter is optimized for clarification or prefiltration of particle-laden liquids. Type 18072 has a female Luer-Lock inlet and hose barb outlet. This product is delivered non-sterile.
- Price (USD):
- $58.00
- Item No.:
- 18072----------D
- Availability:
- pcs
- Pieces
- 10
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Sartolab® P20 Pressure Filters
Sartolab® P20 Plus is a ready-to-use pressure filter unit for the prefiltration of 100 mL to 10 L particle-high-loaded solutions.
Main Benefits:
- Highest flow rates with a large
surface of filtration (20 cm2)
- Low dead volume due to an optimized membrane support
Applications
-
ApplicationClarification
Components
-
Filling BellNo
-
PrefilterYes
Connections (Physical)
-
Connector InletFemale Luer Lock
-
Connector OutletHose Barb 6–12 mm Stepped
Dimensions
-
Filter Diameter61 mm
-
Filtration Area20 cm²
-
Housing Dimensions61 x 50 mm
Features
-
Venting FilterNo
General Specifications
-
Flow Rate≥ 1000 mL/min at 1 bar
-
Total ThroughputUp to 10 L
-
VentNo
-
pH Range1.0 – 10.0
Materials of Construction
-
Housing MaterialPolycarbonate (PC)
-
Material PrefiltersQuartz Microfibers
-
Membrane MaterialN/A
Operating Conditions
-
Maximum Allowable Working Temperature50 °C (122 °F)
-
Operating Pressure4 bar
Physicochemical Information
-
Bubble PointMin. value with water 0.5 bar (7 psi)
-
Burst Pressure≥ 0.5 bar (72.5 psi)
-
Non-Fiber ReleasingThis filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.
-
Pore SizeN/A
-
WettabilityHydrophilic
Product Information
-
BrandSartolab® P20
-
Device TypePressure prefilter
-
PackagingBulk pouch packed
-
Sample Type
-
Aqueous
- Solvents according to chemical compatibility
-
Aqueous
Sterility/Purity
-
Delivery ConditionNon-Sterile
-
Sterilization MethodN/A
Volume
-
Hold-up Volume1 mL before bubble point
-
VolumeUp to 10 L