Octet® Anti-HIS (HIS2) Biosensors
The Octet® Anti-HIS (HIS2) Biosensors are designed for label-free quantitation of HIS-tagged proteins. Octet® HIS2 Biosensors are offered in a tray format. Each tray contains 96 biosensors. Larger orders include discounts. The 5-tray pack represents a 10% per tray discount; 20-tray case represents a 20% per tray discount.
Key Features of Octet® Anti-HIS (HIS2) Biosensors
- High-specificity capture of HIS-tagged proteins for easy quantitation
- Quick analysis of crude or purified samples
Top Applications for Octet® Anti-HIS (HIS2) Biosensors
- Quantitation of HIS-tagged proteins
- Protein expression monitoring Cell line development/optimization
Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.
- Price (USD):
- $888.00
- Item No.:
- 18-5114
- Availability:
- pcs
- Piece
- 1
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Octet® BLI Consumables
The Octet® Anti-HIS (HIS2) Biosensors are coated with high affinity, high specificity Anti-HIS antibody and offer a label-free method for HIS-tagged protein quantitation. The high specificity of the antibody-based biosensor enables the direct quantitation of HIS-tagged proteins in crude lysates, column eluents, and cell culture supernatants, thus serving as an alternative to traditional time-consuming analytical methods, such as HPLC and ELISA.
Flexible Applications
The Octet® Anti-HIS (HIS2) Biosensors are qualified specifically for quantitation of HIS-tagged recombinant proteins and offer unparalleled ease of use and time-to-result in a wide range of applications, such as:
- Protein expression monitoring
- Cell line development and optimization
Application Notes
Brochure
Datasheet
Technical Note
Applications
-
ApplicationQuantitation
Compliance Information
-
GMP KitsNo
Features
-
Device/Instrument Compatibility
-
Octet® N1
-
Octet® R2
-
Octet® R4
-
Octet® R8
-
Octet® RED96e
- Octet® RH96
-
Octet® N1
Product Information
-
BrandOctet®BLI
-
Pack Size1
384 well polypropylene microplate with black tilted bottom.
The Octet® 384TW Microplates with P/Ns 18-5076 and 18-5080 will be discontinued on June 26th, 2024. Please refer to the updated Octet® 384TW Microplates with P/Ns 18-5166 and 18-5167.
Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.
384 well polypropylene microplate with black tilted bottom.
The Octet® 384TW Microplates with P/Ns 18-5076 and 18-5080 will be discontinued on June 26th, 2024. Please refer to the updated Octet® 384TW Microplates with P/Ns 18-5166 and 18-5167.
Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.
Trays of 96 biosensors coated with the Qiagen Penta-HIS antibody for quantitation and kinetics applications. 5-tray pack represents a 10% per tray discount; 20-tray case represents a 20% per tray discount
Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.