Minisart® NY25 Syringe Filter 17845--------ACK, 0.2 µm Polyamide (Nylon)
Minisart® NY with hydrophilic polyamide (nylon) is optimized for aqueous liquids and solvents with a pH of 3 - 14. Type 17845 with a pore size of 0.2 µm can be used for sample preparation and sterile filtration. It has a male luer slip outlet and version ACK is individually packed and sterilized by ethylene oxide (EO).
- Price (USD):
- $167.00
- Item No.:
- 17845--------ACK
- Availability:
- pcs
- Pieces
- 50
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Minisart® with PP Housing
Individually packed and sterile Minisart® NY syringe filters are optimal for immediate usage whenever sterile filtration or clarification of aqueous and solvent samples prior to HPLC or GC is needed. The polyamide membrane combines fastest flow with low non-specific binding. Sartorius polyamide is exceptionally pure compared with other common hydrophilic nylon filters. Competitor nylon membranes are using raw materials which are especially interfere with LC | MS. The housing of the filter is made of PP (polypropylene) which is compatibility with harsh solvents, acids and bases.
- Sterile and ready-to-use
- Minimum extractables or leachables
- Low non-specific binding
- Outperforming chemical compatibility
Catalog
Flyer
User Manual
Applications
-
Application
-
Ultracleaning of aqueous and organic solutions
- Particle Removal
-
Ultracleaning of aqueous and organic solutions
-
Application AreaAnalytical sample preparation
Compliance Information
-
ExtractablesHPLC certified
Connections (Physical)
-
Connector InletFemale Luer Lock
-
Connector OutletMale Luer Slip
Dimensions
-
Filter Diameter⌀ 25 mm
-
Filtration Area4.8 cm²
General Specifications
-
Filter Paper/Membrane Color
-
White (opaque)
- Printed
-
White (opaque)
-
Flow Rate≥ 50 mL/min for water at 1 bar (14.5 psi) |≥ 70 mL/min for methanol at 1 bar (14.5 psi)
-
Total ThroughputUp to 100 mL
-
pH Range3.0 – 14.0
Materials of Construction
-
Housing MaterialPolypropylene (PP)
-
Membrane MaterialPolyamide (PA/NY)
Operating Conditions
-
Maximum Allowable Working Temperature121 °C (250 °F)
-
Maximum Operating Pressure4.5 bar (65 psi)
Physicochemical Information
-
Bubble Point≥ 3.0 bar (44 psi) with water
-
Burst Pressure≥ 7.0 bar (102 psi)
-
Pore Size0.2 µm
-
WettabilityHydrophilic
Product Information
-
BrandMinisart® NY
-
Device TypeSyringe Filters
-
Pack Size50
-
PackagingSingle blister packed
-
Sample Type
-
Aqueous
-
Solvents
- Solvent Mixtures
-
Aqueous
Sterility/Purity
-
Delivery ConditionSterile
-
Sterilization MethodEthylene oxide
Volume
-
Hold-up Volume≤ 100 – 200 µL