Minisart® SRP15 Syringe Filter 17558----------K, 0.2 µm hydrophobic PTFE

Minisart® SRP with chemically inert hydrophobic PTFE is suitable for venting as well as harsh solvents with a pH of 1 - 14. Type 17558 with a pore size of 0.2 µm can be used for sample preparation and sterile filtration and has a male spike outlet. Version K is a non-sterile pack of 50. Units can be sterilized by autoclaving or EO.

Price (USD):
$171.00
Item No.: 
17558----------K
Availability: 
Pieces
50

*Custom/bulk order quotes are provided within 24 hours of request.

Non-sterile Minisart® SRP syringe filters are supplied in a pouch in one pack. This reduces waste and makes the handling easier whenever the application allows clarification under non-sterile conditions, like this is the case for the majority of sample preparation steps prior to HPLC or GC analysis. The low-binding PTFE membrane is the best option for leachable free filtration whenever highest chemical compatibility and pH values of 1 - 14 are needed. For hydrophilic solutions pre-rinsing with a solvent is necessary to make the hydrophobic membrane permeable for aqueous liquids. Due to the hydrophobic nature Minisart SRP can also be used for venting. The housing of the filter is made of PP (polypropylene) which is compatibility with harsh solvents, acids and bases.

  • A pouch in one pack for less waste
  • Minimum extractables or leachables
  • Highest chemical compatibility
  • Suitable as venting filter

Applications

  • Application
    • Ultracleaning of air and gases  
    • Particle Removal  
  • Application Area
    • Analytical sample preparation  
    • Venting  

Compliance Information

  • Extractables
    HPLC certified  

Connections (Physical)

  • Connector Inlet
    Female Luer Lock  
  • Connector Outlet
    Male Spike  

Dimensions

  • Filter Diameter
    ⌀ 15 mm  
  • Filtration Area
    1.7 cm²  

General Specifications

  • Filter Paper/Membrane Color
    • White (opaque)  
    • Printed  
  • Flow Rate
    ≥ 55 mL/min for methanol at 1 bar (14.5 psi) | ≥ 800 mL/min for air at 0.1 bar (1.5 psi)  
  • Total Throughput
    Up to 15 mL  
  • pH Range
    1.0 – 14.0  

Materials of Construction

  • Housing Material
    Polypropylene (PP)  
  • Membrane Material
    Polytetrafluorethylene (PTFE)  

Operating Conditions

  • Maximum Allowable Working Temperature
    121 °C (250 °F)  
  • Maximum Operating Pressure
    4.5 bar (65 psi)  

Physicochemical Information

  • Bubble Point
    ≥ 1.1 bar (16 psi) with ethanol  
  • Burst Pressure
    ≥ 7.0 bar (102 psi)  
  • Pore Size
    0.2 µm  
  • Wettability
    Hydrophobic  

Product Information

  • Brand
    Minisart® SRP  
  • Device Type
    Syringe Filters  
  • Pack Size
    50  
  • Packaging
    Bulk packed  
  • Sample Type
    • Solvents  
    • Air/Gas  
    • Acids  
    • Bases  

Sterility/Purity

  • Delivery Condition
    Non-Sterile  
  • Sterilization Method
    • Ethylene oxide  
    • Autoclave  

Volume

  • Hold-up Volume
    ≤ 30 – 100 µL  

Citation information is temporarily unavailable. Please check back later.