ambr 15cc bioreactors no sparge
Ambr® 15 Cell Culture microbioreactors, no sparge
- Item No.:
- 001-7B02
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your Ambr® 15 Consumables
Ambr® 15 single use microbioreactors without a sub-surface sparge tube. Gassing is into the vessel headspace. The vessels include an integrated pitched blade impeller, inlet gassing port into the headspace, pH and DO sensor spots..
Applications
-
Application AreaMicrobioreactor
Dimensions
-
DimensionsInternal dimensions (L x W x H)28.0 x 14.6 x 59.7 mm
Features
-
SensorspH
Materials of Construction
-
Materials of Construction
-
Polycarbonate
- Polyethylene
-
Polycarbonate
Product Information
-
BrandAmbr® 15
-
Impeller TypePitched blade
Volume
-
Volume18ml
-
Working Volume10 -15mL