Skip to content Skip to navigation menu

Multi-Use Membrane Chromatography System - MU RCC

The Multi-Use Membrane Chromatography System - MU RCC is a liquid chromatography system intended for small scale production and process development in purification of Biomolecules.

   

Choose your product

Products (6)

Membrane Chromatography System MU RCC; Capture CE
Application Area
Capture
Power Requirements
230V | 50 Hz | 2 kW
Membrane Chromatography System MU RCC; Capture with  Bubble trap CE
Application Area
Capture - Additional Bubble Trap
Power Requirements
230V | 50 Hz | 2 kW
Membrane Chromatography System MU RCC; Capture UL
Application Area
Capture
Power Requirements
208Y 120V | 60 Hz | 2 kW
Membrane Chromatography System MU RCC;  Capture with Bubble trap UL
Application Area
Capture - Additional Bubble Trap
Power Requirements
208Y 120V | 60 Hz | 2 kW
Membrane Chromatography System MU RCC; Flow Through UL
Application Area
Polishing
Power Requirements
208Y 120V | 60 Hz | 2 kW

The Multi-Use Membrane Chromatography System – MU RCC is designed to achieve optimum purification of mAbs, ADC, vaccines, viral vectors, and recombinant proteins, the system provides a tailored design and configuration for the implementation of membrane chromatography based on Rapid Cycling Chromatography (RCC).

Compared to traditional and multi-column chromatography in mAbs bioprocessing, RCC offers extremely high productivity and enables a consistent performance together with Sartobind® membrane chromatography products. This optimized skid addresses the challenges of running many cycles in a short time – with fast flow rates, rapid buffer changes, data handling and real time analytics powered by Umetrics® and supported by full-spectrum pre-post UV.

Datasheet

Multi-Use Membrane Chromatography System - MU RCC
en 541.0 kB