Skip to content Skip to navigation menu

Minisart® with PP Housing

Elimination of particles from your samples prior to HPLC or other chromatographic analysis is essential in order to maintain the integrity of your chromatography column and to maximize its operating life time. Minisart® syringe filters optimized for sample preparation consist of a polypropylene (PP) housing and membrane components featuring maximum chemical compatibility and minimum extractables to ensure excellent results. Due to the typical range of volumes from less than 1 ml to 100 ml these filters are available in three different diameters with an effective filtration area of 0.12 cm², 1.7 cm² and 4.8 cm²

Choose your product

Products (52)

Minisart® SRP15 Syringe Filter 17573--------ACK, 0.2 µm hydrophobic PTFE

$146.00

Membrane Material
Polytetrafluorethylene (PTFE)
Pore Size
0.2 µm
Minisart® SRP15 Syringe Filter 17558----------K, 0.2 µm hydrophobic PTFE

$141.00

Membrane Material
Polytetrafluorethylene (PTFE)
Pore Size
0.2 µm
Minisart® SRP15 Syringe Filter 17574----------K, 0.45 µm hydrophobic PTFE

$135.00

Membrane Material
Polytetrafluorethylene (PTFE)
Pore Size
0.45 µm
Minisart® SRP25 Syringe Filter 17576----------S, 0.45 µm hydrophobic PTFE

$505.00

Membrane Material
Polytetrafluorethylene (PTFE)
Pore Size
0.45 µm
Minisart® RC15 Syringe Filter 17761----------Q, 0.2 µm Regenerated Cellulose

$790.00

Membrane Material
Regenerated cellulose (RC)
Pore Size
0.2 µm

Particle removal via filtration prior to analytics substantially increases the lifetime of your columns. Minisart® RC is optimized for aqueous liquids as well as solvents and is stable against DMSO, other amides, ketones, esters and ethers. Minisart® NY is exceptionally pure compared to other common polyamide (=nylon) filters and competitor products. For this products raw materials are used which do not interfere with standard analytical methods. Our coating-free hydrophobic PTFE membrane used in Minisart® SRP is suitable for venting applications as well as the leachable free clarification of very harsh chemicals. In addition Minisart® PES offers a combination of hydrophilic PES membrane and PP housing and has a higher chemical compatibility than PES in MBS housing. This makes it suitable for LC-MS sample preparation with methanol contents up to 20%. Furthermore the hydrophobic PES membrane of Minisart® PES- filters is assembled in a gamma-sterilisable PP housing which makes these new venting filters suitable for assembly and gamma sterilisation by the user.

  • Maximum chemical compatibility
  • Minimum extractables or leachables
  • Low adsorption of analytes
  • 100% optical integrity test

Brochure

宣传手册:实验室过滤产品精简目录
zh 19.0 MB
Шприцевые насадки Minisart® — Лёгкий выбор, высокая степень чистоты и надёжности
ru 2.7 MB

Catalog

Laboratory Filtration Products (US and Canada)
en 9.6 MB

Flyer

Minisart® Syringe Filters for HPLC Sample Preparation
en 900.4 kB
The Advantages of Minisart® Hydrophilic Syringe Filters for HPLC Sample Preparation
en 728.7 kB
Minisart® RC Syringe Filters for HPLC Sample Preparation — RC versus PVDF used with Methanol and Acetonitrile
en 514.5 kB
Шприцевые насадки Minisart® для пробоподготовки перед ВЭЖХ
ru 630.8 kB
Minisart® RC шприцевые насадки для пробоподготовки перед ВЭЖХ — Сравнение регенерированной целлюлозы и ПВДФ для фильтрации метанола и ацетонитрила
ru 575.0 kB
Преимущества шприцевых насадок Minisart® с гидрофильными мембрана- ми для подготовки проб перед ВЭЖХ
ru 795.3 kB

User Manual

HPLC-Certificate — Minisart® Syringe Filters for Sample Preparation – reliable and ultrapure
en 364.1 kB
Minisart® Chemical Compatibility Guide
en 72.6 kB
Minisart®-RC | SRP | NY | PES — Spritzenvorsatzfilter von Sartorius, verlässlich und hochrein
en 1.2 MB

Customers Also Purchased

Claristep® Syringeless Filter 17C07FT---96, 0.2 µm Regenerated Cellulose

Claristep® Syringeless Filter 17C07FT---96, 0.2 µm Regenerated Cellulose

Learn More
Claristep® Syringeless Filter 17C06FT---96, 0.45 µm Regenerated Cellulose

Claristep® Syringeless Filter 17C06FT---96, 0.45 µm Regenerated Cellulose

Learn More
Claristep® Station 17C--M8

Claristep® Station 17C--M8

Learn More
Claristep® Tray 17C--S1

Claristep® Tray 17C--S1

Learn More
Sartolab® 150V Vacuum Filter 18080----------M, 0.2 Polyethersulfone

Sartolab® 150V Vacuum Filter 18080----------M, 0.2 Polyethersulfone

Learn More