Skip to content Skip to navigation menu

Microsart® Geneprep for Sample Concentration and DNA Extraction

Microsart® Geneprep, the perfect solution for everybody who longs for most reliable, fast and convenient contamination control. This kit covers filtration devices for sample concentration and DNA extraction in high volume liquids. Our new membrane dissolving technology is unique in the market. Thus, you can be absolutely sure to detect each single microbe that was retained by the membrane. Microsart® Geneprep makes your lab-life easier – not only for experts in Legionella control in drinking-water.

Choose your product

Products (1)

Microsart® Geneprep
Microsart® Geneprep
Item no.:   SMB95-2004

Microsart® Geneprep, the perfect solution for everybody who longs for most reliable, fast and convenient contamination control. This kit covers filtration devices for sample concentration and DNA extraction in high volume liquids. Our new membrane dissolving technology is unique in the market. Thus, you can be absolutely sure to detect each single microbe that was retained by the membrane. Microsart® Geneprep makes your lab-life easier – not only for experts in Legionella control in drinking-water.

Microsart® Geneprep combines the steps of filtration of a liquid sample, dissolution of the membrane filter, lysis of the collected microorganisms, DNA isolation and rehydration of the DNA in minimal volumes ready for PCR analysis, or any other DNA-based analysis method.

Application Note

Applic.Note Microsart Geneprep
en 624.8 kB

Brochure

宣传手册:微生物质量控制产品精简目录
zh 2.4 MB

Catalog

Products for Microbiological Control
en 12.0 MB

Datasheet

Fiche de données de sécurité Selon le Règlement (CE) no 2015/830/UE Propanol-2
fr 154.5 kB
Fiche de données de sécurité Selon le Règlement (CE) no 2015/830/UE Éthanol 70%
fr 146.6 kB
Sicherheitsdatenblatt gemäß EU-Verordnung 2015/830 Membrane Solvent
de 183.1 kB
Sicherheitsdatenblatt gemäß EU-Verordnung 2015/830 2-Propanol
de 186.8 kB
Fiche de données de sécurité Selon le Règlement (CE) no 2015/830/UE Membrane Solvent
fr 312.3 kB
Sicherheitsdatenblatt gemäß EU-Verordnung 2015/830 Ethanol 70%
de 194.5 kB
Safety Declaration for components: Lysis Buffer, Separation Paste, Carrier RNA, RNA Rehydration Buffer, DNA Rehydration Buffer, part of Cat. No. SMB95-2004
en 28.7 kB
Microsart® Geneprep Concentration and DNA extraction kit for liquids ≥ 100 ml
en 291.0 kB

Safety Datasheet

Safety Data Sheet According to Regulation (EC) No. 2015/830
en 285.5 kB
Safety Data Sheet According to Regulation (EC) No. 2015/830 2-Propanol
en 148.7 kB
Safety Data Sheet According to Regulation (EC) No. 2015/830 Ethanol 70%
en 160.2 kB

User Manual

Microsart® Geneprep Concentration and DNA Extraction Kit for Liquids ≥ 100 ml
en 345.5 kB
Combi.jet
Combi.jet
Item no.:   16848-CJ

The Microsart® Combi.jet is a 2-branch manifold, made of high-grade stainless steel. The manifold has been specifically designed for the use together with the new Microsart® e.jet Transfer Pump (ISO 8199 compliant). The system is able to create sufficient vacuum for vacuum filtration concurrently transferring the filtered liquid directly to waste.

Microsart® Combi.jet and Microsart® e.jet can be easily connected and disassembled by the innovative Quick Connection technology.

Microsart e.jet Fluid Pump 4L/min

$1,485.00

Customers Also Purchased

Centrisart® A-14 Micro-Centrifuge

Centrisart® A-14 Micro-Centrifuge

Learn More
Centrisart® A-14 Micro-Centrifuge

Centrisart® A-14 Micro-Centrifuge

Learn More
Centrisart® G-16 Benchtop Centrifuge

Centrisart® G-16 Benchtop Centrifuge

Learn More
Centrisart® G-16 Benchtop Centrifuge

Centrisart® G-16 Benchtop Centrifuge

Learn More