Skip to content Skip to navigation menu

Microsart® e.motion Membrane Filters

Microsart® e.motion membrane filters for colony counting, particle testing and microscopy. The membrane filters, specifically designed for use in the Microsart® e.motion dispenser, are individually sterile-sealed in a format packaged on a pleated band, without protective paper. The special pleating of the band of membrane filters ensures that they are perfectly flat when dispensed. The membrane filters can also be used with Sartorius nutrient pad sets.

Choose your product

Products (22)

Cellulose Nitrate (CN) Membrane Filter
Cellulose Nitrate (CN) Membrane Filter
Item no.:   11402Z-47----SCM

$205.00

Membrane Color | Grid Color
white | black
Pore Size
3 µm
Cellulose Nitrate (CN) Membrane Filter
Cellulose Nitrate (CN) Membrane Filter
Item no.:   11403Z-47----SCM

$205.00

Membrane Color | Grid Color
white | black
Pore Size
1.2 µm
Cellulose Nitrate (CN) Membrane Filter
Cellulose Nitrate (CN) Membrane Filter
Item no.:   13004Z-50----SCM

$205.00

Membrane Color | Grid Color
grey | white
Pore Size
0.8 µm
Cellulose Nitrate (CN) Membrane Filter
Cellulose Nitrate (CN) Membrane Filter
Item no.:   13806Z-47----SCM

$205.00

Membrane Color | Grid Color
green | dark green
Pore Size
0.45 µm
Cellulose Nitrate (CN) Membrane Filter
Cellulose Nitrate (CN) Membrane Filter
Item no.:   13004Z-47----SCM

$205.00

Membrane Color | Grid Color
grey | white
Pore Size
0.8 µm

The Microsart® e.motion membrane filters are suitable for the use with the Microsart® e.motion dispenser. The filters are individually sterile-sealed on a band without any protective paper. The special pleating as well as the shape of the sealing of the band of membrane filters ensures a perfectly flat and uniform dispensing of the individual membrane filters.

The Microsart® e.motion membrane filters are also ideal for all users of the Sartorius Nutrient Pad Sets: most of the NPS types are available with Microsart® e.motion membrane filters.

  • Outstanding recovery rates for microorganisms
  • 0.45 µm are acc. to ISO 7704
  • Multi-fit: Fits into other dispensers
  • Protective paper-free
  • Packaged on a special pleated band
  • Product data is printed on individual envelopes
  • High flow membranes
  • Gamma irradiated, 25 kGray

Brochure

Combisart® — Der wirtschaftliche Weg zur schnellen und sicheren Koloniezahlbestimmung
de 6.1 MB
Combisart® — The Economic Way for Fast and Reliable Colony Counting
en 6.3 MB
宣传手册:微生物质量控制产品精简目录
zh 2.4 MB

Datasheet

Microsart® Funnel 100|250 — Der sterile Einweg-Filtertrichter
de 413.2 kB
Membrane filtranti Microsart® e.motion
it 199.0 kB
Microsart® e.motion Membranfilter
de 198.9 kB
Microsart® e.motion Dispensers
de 103.4 kB
Microsart® e.motion Dispensers — Make Membranes Move
en 161.8 kB
Microsart® e.motion Membrane Filters
en 130.6 kB
Microsart® Funnel 100|250 — The sterile disposable filter funnel
en 614.8 kB
Biosart® 250 Funnels
Biosart® 250 Funnels
Item no.:   16407--25----ACK

$98.00

The Biosart® 250 Funnel has been specifically designed for microbiological and analytical quality assurance. Biosart® 250 are sterile funnels which allow fast filtration in routine microbiological analysis of pharmaceuticals and cosmetics, water, food and beverages and other liquids. The large inner diameter ensures a high flow rate and the conical form allows for thorough rinsing. No liquid remains in the funnel.

Biosart® 250 Funnels
Biosart® 250 Funnels
Item no.:   16407--25----ALK

$81.00

The Biosart® 250 Funnel has been specifically designed for microbiological and analytical quality assurance. Biosart® 250 are sterile funnels which allow fast filtration in routine microbiological analysis of pharmaceuticals and cosmetics, water, food and beverages and other liquids. The large inner diameter ensures a high flow rate and the conical form allows for thorough rinsing. No liquid remains in the funnel.

Microsart® Funnel 100
Microsart® Funnel 100
Item no.:   16A07--10------N

$141.00

Microsart® Funnels allow quick performance of the filtration steps required in the routine microbiological analysis of water, food and beverages, pharmaceutical and cosmetic products. A Sartorius gridded membrane filter is placed on a stainless steel filter support and a Microsart® Funnel is simply mounted by clicking it on. The funnels, available for various sample volumes, are made of polypropylene and are thus elastic enough to ensure optimal sealing with a click-fit closure.

Microsart® Funnel 250
Microsart® Funnel 250
Item no.:   16A07--25------N

$155.00

Microsart® Funnels allow quick performance of the filtration steps required in the routine microbiological analysis of water, food and beverages, pharmaceutical and cosmetic products. A Sartorius gridded membrane filter is placed on a stainless steel filter support and a Microsart® Funnel is simply mounted by clicking it on. The funnels, available for various sample volumes, are made of polypropylene and are thus elastic enough to ensure optimal sealing with a click-fit closure.

3-branch Manifold, 100 mL funnel capacity

Traditional multi-branch manifolds and individual filter holders for microbial enumeration. The filter holders and manifolds have been designed specifically for applications in which the particles or microorganisms retained on the membrane filter surface are of interest. The stainless steel frit filter support ensures a uniform distribution of the residues during the microbiological analysis. Special closure clamps simplify the addition or removal of the funnels adding to the ease of use.

3-branch manifold, traditional
3-branch manifold, traditional
Item no.:   16824-----1

Combisart® 3-branch Manifold
Combisart® 3-branch Manifold
Item no.:   16824-CS

Combisart® system for microbiological analysis or particle count in quality assurance. The system features a modular design and field-proven standard accessories to make your choice easier. At the heart of the Combisart® system is a stainless steel manifold, designed to accommodate all types of filter holders and funnels, such as ready-to-use funnels, flammable units, like stainless steel funnels for colony counting and autoclavable glass and polycarbonate filter holders.

3-branch Manifold, 500 mL funnel capacity

Traditional multi-branch manifolds and individual filter holders for microbial enumeration. The filter holders and manifolds have been designed specifically for applications in which the particles or microorganisms retained on the membrane filter surface are of interest. The stainless steel frit filter support ensures a uniform distribution of the residues during the microbiological analysis. Special closure clamps simplify the addition or removal of the funnels adding to the ease of use.

Combisart® 3-branch Manifold
Combisart® 3-branch Manifold
Item no.:   16828-CS

Combisart® system for microbiological analysis or particle count in quality assurance. The system features a modular design and field-proven standard accessories to make your choice easier. At the heart of the Combisart® system is a stainless steel manifold, designed to accommodate all types of filter holders and funnels, such as ready-to-use funnels, flammable units, like stainless steel funnels for colony counting and autoclavable glass and polycarbonate filter holders.

6-branch Manifold, 500 mL funnel capacity

Traditional multi-branch manifolds and individual filter holders for microbial enumeration. The filter holders and manifolds have been designed specifically for applications in which the particles or microorganisms retained on the membrane filter surface are of interest. The stainless steel frit filter support ensures a uniform distribution of the residues during the microbiological analysis. Special closure clamps simplify the addition or removal of the funnels adding to the ease of use.

6-branch manifold, traditional
6-branch manifold, traditional
Item no.:   16831-----1

Combisart® 6-branch Manifold
Combisart® 6-branch Manifold
Item no.:   16831-CS

Combisart® system for microbiological analysis or particle count in quality assurance. The system features a modular design and field-proven standard accessories to make your choice easier. At the heart of the Combisart® system is a stainless steel manifold, designed to accommodate all types of filter holders and funnels, such as ready-to-use funnels, flammable units, like stainless steel funnels for colony counting and autoclavable glass and polycarbonate filter holders.

6-branch Manifold, 100 mL funnel capacity

Traditional multi-branch manifolds and individual filter holders for microbial enumeration. The filter holders and manifolds have been designed specifically for applications in which the particles or microorganisms retained on the membrane filter surface are of interest. The stainless steel frit filter support ensures a uniform distribution of the residues during the microbiological analysis. Special closure clamps simplify the addition or removal of the funnels adding to the ease of use.

Combisart® 6-branch Manifold
Combisart® 6-branch Manifold
Item no.:   16832-CS

Combisart® system for microbiological analysis or particle count in quality assurance. The system features a modular design and field-proven standard accessories to make your choice easier. At the heart of the Combisart® system is a stainless steel manifold, designed to accommodate all types of filter holders and funnels, such as ready-to-use funnels, flammable units, like stainless steel funnels for colony counting and autoclavable glass and polycarbonate filter holders.

Combisart® Individual Base

$455.00

Combisart® system for microbiological analysis or particle count in quality assurance. The system features a modular design and field-proven standard accessories to make your choice easier. At the heart of the Combisart® system is a stainless steel manifold, designed to accommodate all types of filter holders and funnels, such as ready-to-use funnels, flammable units, like stainless steel funnels for colony counting and autoclavable glass and polycarbonate filter holders.

Combisart® 3-branch Manifold

Combisart® system for microbiological analysis or particle count in quality assurance. The system features a modular design and field-proven standard accessories to make your choice easier. At the heart of the Combisart® system is a stainless steel manifold, designed to accommodate all types of filter holders and funnels, such as ready-to-use funnels, flammable units, like stainless steel funnels for colony counting and autoclavable glass and polycarbonate filter holders.

Combisart® 6-branch Manifold

Combisart® system for microbiological analysis or particle count in quality assurance. The system features a modular design and field-proven standard accessories to make your choice easier. At the heart of the Combisart® system is a stainless steel manifold, designed to accommodate all types of filter holders and funnels, such as ready-to-use funnels, flammable units, like stainless steel funnels for colony counting and autoclavable glass and polycarbonate filter holders.

Combisart® 1-branch Manifold

Combisart® system for microbiological analysis or particle count in quality assurance. The system features a modular design and field-proven standard accessories to make your choice easier. At the heart of the Combisart® system is a stainless steel manifold, designed to accommodate all types of filter holders and funnels, such as ready-to-use funnels, flammable units, like stainless steel funnels for colony counting and autoclavable glass and polycarbonate filter holders.

Combisart® 1-branch Manifold
Combisart® 1-branch Manifold
Item no.:   16845-CS

Combisart® system for microbiological analysis or particle count in quality assurance. The system features a modular design and field-proven standard accessories to make your choice easier. At the heart of the Combisart® system is a stainless steel manifold, designed to accommodate all types of filter holders and funnels, such as ready-to-use funnels, flammable units, like stainless steel funnels for colony counting and autoclavable glass and polycarbonate filter holders.

Combisart® 1-branch Manifold
Combisart® 1-branch Manifold
Item no.:   16844-CS

Combisart® system for microbiological analysis or particle count in quality assurance. The system features a modular design and field-proven standard accessories to make your choice easier. At the heart of the Combisart® system is a stainless steel manifold, designed to accommodate all types of filter holders and funnels, such as ready-to-use funnels, flammable units, like stainless steel funnels for colony counting and autoclavable glass and polycarbonate filter holders.

Customers Also Purchased

Microsart e.motion Dispenser

Microsart e.motion Dispenser

Learn More