text.skipToContent text.skipToNavigation

Microsart® Combi.jet Laboratory Manifold

The Microsart® Combi.jet is a 2-branch manifold, made of high-grade stainless steel. The manifold has been specifically designed for the use together with the new Microsart® e.jet Transfer Pump (ISO 8199 compliant). The system is able to create sufficient vacuum for vacuum filtration concurrently transferring the filtered liquid directly to waste.

Microsart® Combi.jet and Microsart® e.jet can be easily connected and disassembled by the innovative Quick Connection technology.

Combi.jet traditional
Combi.jet traditional
Order Number: 16847-CJ

The Microsart® Combi.jet is a 2-branch manifold, made of high-grade stainless steel. The manifold has been specifically designed for the use together with the new Microsart® e.jet Transfer Pump (ISO 8199 compliant). The system is able to create sufficient vacuum for vacuum filtration concurrently transferring the filtered liquid directly to waste.

Microsart® Combi.jet and Microsart® e.jet can be easily connected and disassembled by the innovative Quick Connection technology.

Show more

Combi.jet
Combi.jet
Order Number: 16848-CJ

The Microsart® Combi.jet is a 2-branch manifold, made of high-grade stainless steel. The manifold has been specifically designed for the use together with the new Microsart® e.jet Transfer Pump (ISO 8199 compliant). The system is able to create sufficient vacuum for vacuum filtration concurrently transferring the filtered liquid directly to waste.

Microsart® Combi.jet and Microsart® e.jet can be easily connected and disassembled by the innovative Quick Connection technology.

Show more

Compact Design

The complete traditional equipment, such as connectors, tubes, suction flask, protection filter, Woulff’s bottle and a vacuum pump, requires a lot of laboratory space and is time consuming to operate and maintain. Microsart® Combi.jet reduces operating complexity due to its small and compact design. The Transfer Pump Microsart® e.jet fits visually and ergonomically into this design.

Datasheet

Microsart® e.jet — Pompa da laboratorio con attacchi rapidi per analisi microbiologiche
it 218.3 kB
Microsart® e.jet — Laboratory Transfer Pump with Quick Connection for Microbiological Analysis
en 140.8 kB

User Manual

Combi.jet 16848-CJ
en 782.8 kB
Reusable Filter Holders
Reusable Filter Holders
Order Number: M_Reusable_Filter_Holders
Microsart® @filter Units
Microsart® @filter Units
Order Number: M_Microsart_add_filter
Microsart® @filter 100
Microsart® @filter 100
Order Number: 16D01--10-07--TG
Microsart® @filter 100
Microsart® @filter 100
Order Number: 16D01--10-H6--BL
Microsart® @filter 100
Microsart® @filter 100
Order Number: 16D01--10-H6--TG
Microsart® @filter 250
Microsart® @filter 250
Order Number: 16D01--25-07--BK
Microsart® @filter 250
Microsart® @filter 250
Order Number: 16D01--25-07--TF
Microsart® @filter 250
Microsart® @filter 250
Order Number: 16D01--25-H6--TF
Microsart® @filter 100
Microsart® @filter 100
Order Number: 16D02--10-06--BL
Microsart® @filter 100
Microsart® @filter 100
Order Number: 16D02--10-06--TG
Microsart® @filter 250
Microsart® @filter 250
Order Number: 16D02--25-06--BK
Microsart® @filter 100
Microsart® @filter 100
Order Number: 16D03--10-H6--BL
Microsart® @filter 100
Microsart® @filter 100
Order Number: 16D03--10-H6--TG
Microsart® @filter 250
Microsart® @filter 250
Order Number: 16D03--25-05--BK
Microsart® @filter 250
Microsart® @filter 250
Order Number: 16D03--25-05--TF
Microsart® @filter 250
Microsart® @filter 250
Order Number: 16D03--25-H6--BK
Biosart® 250 Filtration Funnels
Biosart® 250 Filtration Funnels
Order Number: M_Biosart_250_Funnels
Microsart® Filtration Funnels
Microsart® Filtration Funnels
Order Number: M_Microsart_Funnel
Biosart® 100 Monitors
Biosart® 100 Monitors
Order Number: M_Biosart_100_Monitors