Skip to content Skip to navigation menu

Microsart® ATMP Mycoplasma Detection Kit

The Microsart® ATMP Mycoplasma detection kit is especially designed for an easy and fast detection of mycoplasma in cell-based therapeutics like autologous chondrocyte transplants (ATMPs –advanced therapy medical products). Due to the short shelf life of these therapeutics, a fast result is needed. The PCR-technology makes it possible to reduce the time-to-result to only 3 hours.

Choose your product

Products (2)

Microsart® ATMP Mycoplasma
Microsart® ATMP Mycoplasma
Item no.:   SMB95-1004

$2,110.00

Pack Size
100
Microsart® ATMP Mycoplasma
Microsart® ATMP Mycoplasma
Item no.:   SMB95-1003

$540.00

Pack Size
1

A fast detection of Mycoplasma contamination in Advanced Therapy Medicinal Products (ATMP) is very important due to the short shelf life of this type of product. With the use of the Microsart® ATMP Mycoplasma the testing time can be reduced from weeks to just 3 hours. Additionally, the utilization of a TaqMan® probe adds high specificity to the PCR system and minimizes the result interpretation. The Microsart® ATMP Mycoplasma has been effectively validated according EP 2.6.7 in combination with EP 2.6.21 with respect to the detection limit for all listed Mycoplasma species, specificity and robustness for autologous cell transplants (e.g. chondrocytes).

The Microsart® ATMP Mycoplasma kit can be easily implemented because no specific hardware is needed.

The kit can be used with any type of real-time PCR cycler able to detect the fluorescence dyes FAM™ and ROX™. The kit contains all essential components in a function tested ready-to-use master mix including the polymerase.

  • Fast results within 3 hours
  • Easy to use
  • Validated according EP 2.6.7 for ATMP`s

Brochure

宣传手册:微生物质量控制产品精简目录
zh 2,4 MB

Catalog

Products for Microbiological Control (US and Canada)
en 5,2 MB

Datasheet

Microsart® ATMP Mycoplasma — Rapid Real-time PCR Mycoplasma Detection Kit for testing ATMPs
en 93,8 kB

Flyer

Mycoplasma Assays for qPCR
en 220,8 kB

User Manual

Microsart® ATMP Mycoplasma — Mycoplasma Detection Kit for qPCR
en 1,1 MB
Microsart® AMP Mycoplasma
Microsart® AMP Mycoplasma
Item no.:   SMB95-1001

$710.00

Reduce your testing time from weeks to 3 hours with the Microsart® AMP Mycoplasma. With the ability to be very flexible in sample volume (up to 18 ml) and sample preparation, the kit is specifically designed for: the control of raw materials, for in-process control, and for lot release testing of finished products.

Microsart® AMP Mycoplasma
Microsart® AMP Mycoplasma
Item no.:   SMB95-1002

$2,575.00

Reduce your testing time from weeks to 3 hours with the Microsart® AMP Mycoplasma. With the ability to be very flexible in sample volume (up to 18 ml) and sample preparation, the kit is specifically designed for: the control of raw materials, for in-process control, and for lot release testing of finished products.

Microsart® RESEARCH Mycoplasma
Microsart® RESEARCH Mycoplasma
Item no.:   SMB95-1005

$335.00

The Microsart® RESEARCH Mycoplasma real-time PCR kit is optimized for fast and reliable direct screening of cell cultures, cell culture supernatants and media most applicable in research and development and in-process in biopharma.

Microsart® RESEARCH Mycoplasma
Microsart® RESEARCH Mycoplasma
Item no.:   SMB95-1006

$1,215.00

The Microsart® RESEARCH Mycoplasma real-time PCR kit is optimized for fast and reliable direct screening of cell cultures, cell culture supernatants and media most applicable in research and development and in-process in biopharma.

Microsart® Geneprep
Microsart® Geneprep
Item no.:   SMB95-2004

Microsart® Geneprep, the perfect solution for everybody who longs for most reliable, fast and convenient contamination control. This kit covers filtration devices for sample concentration and DNA extraction in high volume liquids. Our new membrane dissolving technology is unique in the market. Thus, you can be absolutely sure to detect each single microbe that was retained by the membrane. Microsart® Geneprep makes your lab-life easier – not only for experts in Legionella control in drinking-water.

Microsart® Calibration Reagent Mycoplasma arginini

$355.00

Microsart® Calibration Reagents are isolated genomic DNA preparations, containing 10^8 genome copies of a specific Mycoplasma species per vial.

Microsart® Calibration Reagent Mycoplasma orale

$355.00

Microsart® Calibration Reagents are isolated genomic DNA preparations, containing 10^8 genome copies of a specific Mycoplasma species per vial.

Microsart® Calibration Reagent Mycoplasma pneumoniae

$355.00

Microsart® Calibration Reagents are isolated genomic DNA preparations, containing 10^8 genome copies of a specific Mycoplasma species per vial.

Microsart® Calibration Reagent Mycoplasma gallisepticum

$355.00

Microsart® Calibration Reagents are isolated genomic DNA preparations, containing 10^8 genome copies of a specific Mycoplasma species per vial.

Microsart® Calibration Reagent Mycoplasma synoviae

$355.00

Microsart® Calibration Reagents are isolated genomic DNA preparations, containing 10^8 genome copies of a specific Mycoplasma species per vial.

Microsart® Calibration Reagent Mycoplasma fermentans

$355.00

Microsart® Calibration Reagents are isolated genomic DNA preparations, containing 10^8 genome copies of a specific Mycoplasma species per vial.

Microsart® Calibration Reagent Mycoplasma hyorhinis

$355.00

Microsart® Calibration Reagents are isolated genomic DNA preparations, containing 10^8 genome copies of a specific Mycoplasma species per vial.

Microsart® Calibration Reagent Acholeplasma laidlawii

$355.00

Microsart® Calibration Reagents are isolated genomic DNA preparations, containing 10^8 genome copies of a specific Mycoplasma species per vial.

Microsart® Calibration Reagent Spiroplasma citri

$355.00

Microsart® Calibration Reagents are isolated genomic DNA preparations, containing 10^8 genome copies of a specific Mycoplasma species per vial.

Customers Also Purchased

Microsart® AMP Extraction

Microsart® AMP Extraction

Learn More