Skip to content Skip to navigation menu

Microsart® AMP Extraction for Mycoplasma DNA

The Microsart® AMP Extraction kit is developed for the isolation of mycoplasma DNA from different types of sample material, i.e. cell cultures and cell culture supernatants.

Choose your product

Products (1)

Microsart® AMP Extraction
Microsart® AMP Extraction
Item no.:   SMB95-2003

$620.00

The Microsart® AMP Extraction kit is developed for the isolation of mycoplasma DNA from different types of sample material, i.e. cell cultures and cell culture supernatants.

The kit was especially designed to complement the Microsart® AMP Mycoplasma, Microsart® ATMP Mycoplasma and Microsart® RESEARCH Mycoplasma qPCR kits and to provide best performance in means of sensitivity and robustness for the detection of mycoplasma within a test sample.

Brochure

宣传手册:微生物质量控制产品精简目录
zh 2.4 MB

Catalog

Products for Microbiological Control
en 12.0 MB

User Manual

Microsart® AMP Extraction
en 1.4 MB
Microsart® AMP Mycoplasma
Microsart® AMP Mycoplasma
Item no.:   SMB95-1001

$710.00

Reduce your testing time from weeks to 3 hours with the Microsart® AMP Mycoplasma. With the ability to be very flexible in sample volume (up to 18 ml) and sample preparation, the kit is specifically designed for: the control of raw materials, for in-process control, and for lot release testing of finished products.

Microsart® AMP Mycoplasma
Microsart® AMP Mycoplasma
Item no.:   SMB95-1002

$2,575.00

Reduce your testing time from weeks to 3 hours with the Microsart® AMP Mycoplasma. With the ability to be very flexible in sample volume (up to 18 ml) and sample preparation, the kit is specifically designed for: the control of raw materials, for in-process control, and for lot release testing of finished products.

Microsart® ATMP Mycoplasma
Microsart® ATMP Mycoplasma
Item no.:   SMB95-1003

$540.00

The Microsart® ATMP Mycoplasma detection kit is especially designed for an easy and fast detection of mycoplasma in cell-based therapeutics like autologous chondrocyte transplants (ATMPs –advanced therapy medical products). Due to the short shelf life of these therapeutics, a fast result is needed. The PCR-technology makes it possible to reduce the time-to-result to only 3 hours.

Microsart® ATMP Mycoplasma
Microsart® ATMP Mycoplasma
Item no.:   SMB95-1004

$2,110.00

The Microsart® ATMP Mycoplasma detection kit is especially designed for an easy and fast detection of mycoplasma in cell-based therapeutics like autologous chondrocyte transplants (ATMPs –advanced therapy medical products). Due to the short shelf life of these therapeutics, a fast result is needed. The PCR-technology makes it possible to reduce the time-to-result to only 3 hours.

Microsart® RESEARCH Mycoplasma
Microsart® RESEARCH Mycoplasma
Item no.:   SMB95-1005

$335.00

The Microsart® RESEARCH Mycoplasma real-time PCR kit is optimized for fast and reliable direct screening of cell cultures, cell culture supernatants and media most applicable in research and development and in-process in biopharma.

Microsart® RESEARCH Mycoplasma
Microsart® RESEARCH Mycoplasma
Item no.:   SMB95-1006

$1,215.00

The Microsart® RESEARCH Mycoplasma real-time PCR kit is optimized for fast and reliable direct screening of cell cultures, cell culture supernatants and media most applicable in research and development and in-process in biopharma.

Microsart AMP Coating Buffer
Microsart AMP Coating Buffer
Item no.:   SMB95-2002

Microsart® Validation Standard Mycoplasma arginini

$310.00

Microsart® Validation Standards are quantified CFU preparations, containing 10 CFU per vial, optimized for validating the robustness and sensitivity of NAT-based tests.

Microsart® Validation Standard Mycoplasma orale

$310.00

Microsart® Validation Standards are quantified CFU preparations, containing 10 CFU per vial, optimized for validating the robustness and sensitivity of NAT-based tests.

Microsart® Validation Standard Mycoplasma gallisepticum

$310.00

Microsart® Validation Standards are quantified CFU preparations, containing 10 CFU per vial, optimized for validating the robustness and sensitivity of NAT-based tests.

Microsart® Validation Standard Mycoplasma pneumoniae

$310.00

Microsart® Validation Standards are quantified CFU preparations, containing 10 CFU per vial, optimized for validating the robustness and sensitivity of NAT-based tests.

Microsart® Validation Standard Mycoplasma synoviae

$310.00

Microsart® Validation Standards are quantified CFU preparations, containing 10 CFU per vial, optimized for validating the robustness and sensitivity of NAT-based tests.

Microsart® Validation Standard Mycoplasma fermentans

$310.00

Microsart® Validation Standards are quantified CFU preparations, containing 10 CFU per vial, optimized for validating the robustness and sensitivity of NAT-based tests.

Microsart® Validation Standard Mycoplasma hyorhinis

$310.00

Microsart® Validation Standards are quantified CFU preparations, containing 10 CFU per vial, optimized for validating the robustness and sensitivity of NAT-based tests.

Microsart® Validation Standard Acholeplasma laidlawii

$310.00

Microsart® Validation Standards are quantified CFU preparations, containing 10 CFU per vial, optimized for validating the robustness and sensitivity of NAT-based tests.

Microsart® Validation Standard Spiroplasma citri

$310.00

Microsart® Validation Standards are quantified CFU preparations, containing 10 CFU per vial, optimized for validating the robustness and sensitivity of NAT-based tests.

Customers Also Purchased

Centrisart® A-14 Micro-Centrifuge

Centrisart® A-14 Micro-Centrifuge

Learn More
Centrisart® A-14 Micro-Centrifuge

Centrisart® A-14 Micro-Centrifuge

Learn More