Skip to content Skip to navigation menu

Membrane Chromatography

Sartobind® capsules with 4 mm bed height are perfectly suited for applications such as the removal of DNA, viruses, endotoxins and protein contaminants. They are available with ion exchange membranes (Q and S) and salt tolerant membranes (Sartobind STIC®).

The void-volume-optimised capsules with 8 mm bed height are designed first of all for bind & elute applications. They are available with ion exchange membranes (Q and S) as well as hydrophobic interaction chromatography membranes (HIC).

Choose your product

Products (0)