Skip to content Skip to navigation menu

Choose your product

Narrow your results

Filter by product attributes

Media Buffers (116)

PowerCHO™-2 Medium Powder kit 500L
Volume
500 L
Animal Origin (AO) / Non-Animal Origin (NAO)
NAO
Chemically Defined (CD)
Yes
Packaging
500 L
CHO-7 Lipid supplement powder (2x) 350ml
Volume
350 mL
Packaging
0.35 L
Package Type
Bottle
DPBS-1X w/o Ca++, Mg++ 1 L
DPBS-1X w/o Ca++, Mg++ 1 L
Item no.: BE17-512Q
Volume
1 L
Animal Origin (AO) / Non-Animal Origin (NAO)
NAO
Packaging
1 L
Delivery Condition
Sterile
PowerFeed A Medium Liquid 1L
PowerFeed A Medium Liquid 1L
Item no.: BE02-044Q
Generation
Power Feed
Volume
1 L
Animal Origin (AO) / Non-Animal Origin (NAO)
NAO
Chemically Defined (CD)
Yes
4Cell® NaOH 1M 20L Flexsafe® Bag
Brand
4Cell®
Packaging
20L Flexsafe® Bag
Compliance
NAO, CAS 1310-73-2
4Cell MDCK CD Medium 6x1L Bottles
Brand
4Cell®
Volume
6L
Adherence/Suspension
Suspension
Animal Origin (AO) / Non-Animal Origin (NAO)
NAO
4Cell MDCK CD Medium 2x1L Bottles
Brand
4Cell®
Volume
2L
Adherence/Suspension
Suspension
Animal Origin (AO) / Non-Animal Origin (NAO)
NAO
MDS Sterile SP 102-1521, 500g, 6 Units
Brand
SoloHill®
Generation
Star-Plus
Size Range (µm)
125 - 212 µm
Relative Density
1.022 - 1.030
ProCHO™-5 Medium Powder 1L
ProCHO™-5 Medium Powder 1L
Item no.: BEBP12-766Q
Generation
Pro 4
Volume
1 L
Animal Origin (AO) / Non-Animal Origin (NAO)
NAO
Chemically Defined (CD)
Yes
Polyethylene Glycol (PEG) supplement powder 100L
Volume
100 L
Packaging
100 L
Package Type
Bucket
STD DPBS Powder w/o Ca, Mg 1000L
Volume
1000 L
Animal Origin (AO) / Non-Animal Origin (NAO)
NAO
Protein Free
Yes
Package Type
Bucket
PowerCHO Advance™ 10L
PowerCHO Advance™ 10L
Item no.: WPW-1027D
Volume
10 L
Packaging
10 L
Package Type
Bucket
Serum Free
Yes
Xtreme™ CHO Feed liquid 1L
Xtreme™ CHO Feed liquid 1L
Item no.: BE02-056Q
Generation
XtremeFeed
Volume
1 L
Animal Origin (AO) / Non-Animal Origin (NAO)
NAO
Chemically Defined (CD)
Yes
Xtreme™ CHO Feed liquid 10L
Volume
10 L
Animal Origin (AO) / Non-Animal Origin (NAO)
NAO
Chemically Defined (CD)
Yes
Packaging
10 L
PowerCHO Advance™ 100L
PowerCHO Advance™ 100L
Item no.: WPW-1027J
Volume
100 L
Packaging
100 L
Package Type
Bucket
Serum Free
Yes
Results per page: | |