UltraCULTURE™ Cell Culture Medium 1L
UltraCULTURE™ Serum-free Medium Cell Culture medium, without L-Glutamine 1L in bag
- Item No.:
- 08-827ES
- Discontinued
- Min. Order Qty.
- 3
Choose your UltraCULTURE™
UltraCULTURE™ Serum-free Cell Culture Medium is a complete, all purpose medium designed for the cultivation of a wide variety of adherent and non-adherent mammalian cell types.
UltraCULTURE™ Serum-free Cell Culture Medium can be used to support fusion of cells during hybridoma formation, growth of monocyte, macrophage, epithelial, and fibroblastic cell lines.
Applications
-
ApplicationProtein
Compliance Information
-
Animal Origin (AO) / Non-Animal Origin (NAO)NAO
Features
-
Serum FreeYes
Physicochemical Information
-
Adherence/SuspensionAdherent/Suspension
Product Information
-
Package TypeBags
-
Packaging1 L
Volume
-
Volume1 L