Skip to content Skip to navigation menu

Sterile Plastic 102-1521, 10g

Plastic microcarriers are fabricated from cross-linked polystyrene cores which are similar in composition to traditional cell culture plasticware requiring minimum-to-no adaptation for anchorage-dependent cell types. Non-protein coated surfaces of Plastic microcarriers enable their use in protein-free and chemically defined cell culture applications. Microcarrier lots are manufactured and qualified under an ISO9001 quality management system.

Item no.:  PIR-221-020

Availability:  On Request

   

Plastic microcarriers are offered in both non-sterile and sterile ready-to-use formats to serve both research and manufacturing requirements. The solid core of Plastic microcarriers facilitates efficient cell detachment at harvest and promotes high cell viability while maintaining cell critical quality attributes during expansion processes.

Datasheet

Microcarrier Products - Simplifying adherent, cell-based research and manufacturing
en 1.2 MB

User Manual

Microcarriers Delivery System
en 201.9 kB
Small Scale Screening Studies Using Six-Well Plates
en 304.1 kB
Small-Scale Microcarrier Culture
en 231.2 kB

Dimensions

  • Size Range (µm)
    125 - 212 µm

eShop Dynamic Attributes

  • Area/gram (cm²/g)
    360 cm²/g
  • Generation
    Plastic
  • Protein Coated (yes/no)
    No
  • Purity
    Sterile
  • Relative Density
    1.022 - 1.030
  • Surface Charge (yes/no)
    No