ProCHO™-5 Medium Powder kit 10L
ProCHO™ 5, protein free CHO medium, with HEPES and 0.1% Pluronic® F-68, without L-Glutamine, phenol red, hypoxanthine or thymidine, 10L powder kit (3 bottles)
- Item No.:
- BE15-766D
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your ProCHO™4, ProCHO™5 Media
ProCHO™ Protein-free CHO Media were developed specifically to facilitate the production and downstream processing of recombinant proteins expressed in CHO cells. These proteinfree formulations support high-density cultures without the need for animal derived components. Very low levels of recombinant insulin facilitate both downstream purification and regulatory compliance.
ProCHO™-4 - For concurrent transition of adherent CHO cells to serum-free and suspension culture. Supports faster doubling times.
ProCHO™-5 - For CHO cells already growing in suspension. Supports increased protein production. Contains 0.1% Pluronic® F-68. Does not contain L-glutamine, phenol red, hypoxanthine, or thymidine.
ProCHO™-AT - For adherent culture of CHO cells. Contains L-glutamine. Does not contain hypoxanthine or thymidine.
Applications
-
ApplicationProtein
-
Application AreaCHO cells growth
Compliance Information
-
Animal Origin (AO) / Non-Animal Origin (NAO)NAO
Features
-
Serum FreeYes
Physicochemical Information
-
Chemically Defined (CD)Yes
Product Information
-
GenerationPro 5
-
Package TypeKit
-
Packaging10 L
-
Powder Kit3 components
Storage Conditions
-
Storage ConditionsSee instruction at component level
Volume
-
Powder Kit VolumeFor 10 L
-
Volume10 L