Skip to content Skip to navigation menu

ProCHO™-5 Medium Powder kit 50L

ProCHO 5, protein free CHO medium, with HEPES and 0.1% Pluronic® F-68, without L-Glutamine, phenol red, hypoxanthine or thymidine, 50L powder kit (3 bottles)

Item no.:  BE15-766F

Availability:  On Request

 

ProCHO Protein-free CHO Media were developed specifically to facilitate the production and downstream processing of recombinant proteins expressed in CHO cells. These proteinfree formulations support high-density cultures without the need for animal derived components. Very low levels of recombinant insulin facilitate both downstream purification and regulatory compliance.

ProCHO-4 - For concurrent transition of adherent CHO cells to serum-free and suspension culture. Supports faster doubling times.

ProCHO-5 - For CHO cells already growing in suspension. Supports increased protein production. Contains 0.1% Pluronic® F-68. Does not contain L-glutamine, phenol red, hypoxanthine, or thymidine.

ProCHO-AT - For adherent culture of CHO cells. Contains L-glutamine. Does not contain hypoxanthine or thymidine.

Applications

  • Application Area
    CHO cells growth

Features

  • Serum Free
    Yes

Physicochemical Information

  • Chemically Defined (CD)
    Yes

Product Information

  • Generation
    Pro 5
  • Package Type
    Kit
  • Powder Kit
    3 components

Storage Conditions

  • Storage Conditions
    See instruction at component level

Volumes

  • Powder Kit Volume
    For 50 L
  • Volume
    50 L

Customers Also Purchased

CHO-7 Lipid supplement powder (2x) 500 mL

CHO-7 Lipid supplement powder (2x) 500 mL

Learn More
CHO-7 Lipid supplement powder (2x) 7 ml

CHO-7 Lipid supplement powder (2x) 7 ml

Learn More
CHO-7 Lipid supplement powder (2x) 350ml

CHO-7 Lipid supplement powder (2x) 350ml

Learn More
CHO-7 Lipid supplement powder (2x) 35 mL

CHO-7 Lipid supplement powder (2x) 35 mL

Learn More