PowerCHO™-2 Medium Powder kit 50L
PowerCHO™ 2 Powder kit 50L, Chemically Defined with HEPES, Pluronic® F-68, without L-Glutamine, Phenol red, hypoxanthine or thymidine (5 buckets)
- Item No.:
- BE15-771NF
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your PowerCHO™2 Media
PowerCHO™ 1, 2, and 3 Chemically Defined, Serum-free CHO Media are the next generation in CHO media, optimized for both cell growth and protein production. PowerCHO™ Media are hydrolysate-free, serum-free, and non-animal origin media for supporting high-density CHO cells in suspension. For therapeutic bioprocessing applications, these protein-free formulations also facilitate both downstream purification and regulatory compliance.
- PowerCHO™ contains HEPES and Pluronic® F-68, but does not contain L-glutamine, phenol red, hypoxanthine, and thymidine.
- Maximum culture performance through balanced formulation
- Maintain high viability (90%) at high cell densities
- Confidence in performance lot-to-lot with chemically defined, serum-free media
- Easily scaleable to support high-density, large scale production volumes
Applications
-
ApplicationProtein
-
Application AreaCHO cells growth
Compliance Information
-
Animal Origin (AO) / Non-Animal Origin (NAO)NAO
Features
-
Serum FreeYes
Physicochemical Information
-
Chemically Defined (CD)Yes
-
Protein FreeYes
Product Information
-
Package TypeKit
-
Packaging50 L
-
Powder Kit5 components
Storage Conditions
-
Storage ConditionsSee instruction at component level
Volume
-
Powder Kit VolumeFor 50 L
-
Volume50 L